Rigid Forged Flex Short Socket

Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
Compact size universal type socket. Convenient for work in spaces with poor workability or narrow corners with 15° flex.
[Features]
· Flexes when pulled, gets fixed when pushed. Can be used in both states.
· Facilitates efficient work in narrow spaces using the flex and short types. Easy to use even for angular work where it is difficult to insert an electric impact wrench.
· Press fit type shaft that is highly resistant to bending or twisting.
· Enables you to work while checking the position of the nut by holding the nut at the tip.
[Applications]
Installation of all kinds of solar panels, installation of air conditioning duct, assembly of steel shelves or steel storage. Useful during unstable lateral striking work on guard rails or scaffolds, etc.