(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Copy Mill M100 Series iC16 Insert RDMW-TX【10 Pieces Per Package】

Copy Mill M100 Series iC16 Insert RDMW-TX

[Features]
· For precision machining.
· Ideal for coarse cutting, in particular, of steel and cast iron.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RDMW1605M0TX-TN7535
RDMW1605M0TX-TTM
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial type Order No.

10 Pieces Per Package

23 Day(s) or more TN75352020749

10 Pieces Per Package

23 Day(s) or more TTM2012608

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) R (Circular) Clearance angle D(15°) work material Steel / Stainless Steel / Cast Iron
Cutting blade length(mm) 16.00 Thickness(mm) 5.56

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)