(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Carbide Inserts DNMG-22【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

DNMG15060422-TN6010

Part Number
DNMG15060422-TN6010
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

23 Day(s) or more

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) work material Stainless Steel / Heat-resistant alloy, titanium alloy Rake angle Negative
Material type TN6010 Material classification(mm) Carbide coat Cutting blade length(mm) 15.50
Thickness(mm) 6.35 Corner radius (rε) 0.4 Order No. 2955754

Please check the type/dimensions/specifications of the part DNMG15060422-TN6010 in the Carbide Inserts DNMG-22 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)