Chounsai Bonsai Scissors 180 mm

Chounsai Bonsai Scissors 180 mm

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Useful for trimming bonsai and other small plants.
· Slim and lightweight overall and convenient for pruning tangled branches or cutting a targeted point.
· Stainless-steel screw can be detached for maintenance.
[Applications]
· For cutting bonsai and other green wood.

* Maintenance method after use
Rust forming on the blades is the main reason the scissors can no longer be used, not only because of the discomfort during use, but also because it leads to a deterioration in sharpness.
After each use, carefully wipe away any dirt or moisture, apply machine oil on both the front and back of the blades and occasionally apply a couple of drops of oil on the pivot area.

(i)Caution

  • The cutting capacity of green wood varies by the type of green wood or season. When using the product for the first time, avoid cutting thick branches until the left and right blades become more acclimated. Do not cut materials other than green wood, for example wire, copper wire or metal plate. When cutting green wood, do not cut a branch that is thicker than the specified cutting capacity. Make it common practice to cut a branch diagonally.

Part Number

Configured Part Number is shown.

725112

Part Number
725112
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 185

Please check the type/dimensions/specifications of the part 725112 in the Chounsai Bonsai Scissors 180 mm series.

Additional Products in this Category

Tech Support