Chounsai Knot Cutters 210 mm

Chounsai Knot Cutters 210 mm

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Ideal for removing trunk knots flush off a trunk.
· The spherical blades allow for cutting deep into the roots of knots.
[Applications]
· Cutters for removing knots.

(i)Caution

  • When using the product for the first time, avoid cutting thick branches until the left and right blades become more acclimated. Prying the cutters left and right may cause nicks to the blades. Do not use flower or wood shears to cut wires, etc. Make it common practice to cut a branch diagonally.* Maintenance: After each use, remove any dirt or moisture, apply oil on both the front and back of the blades and occasionally apply a couple of drops of oil to the pivot area.

Part Number

Configured Part Number is shown.

725123

Part Number
725123
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 725123 in the Chounsai Knot Cutters 210 mm series.

Additional Products in this Category

Tech Support