Chounsai Wire Cutters 200 mm

Chounsai Wire Cutters 200 mm

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Wire-cutting scissors convenient for cutting copper wire or aluminum used for bonsai.

(i)Caution

  • When using the product for the first time, avoid cutting thick branches until the left and right blades become more acclimated. Prying the cutters left and right may cause nicks to the blades. Do not use flower or wood shears to cut wires, etc. Make it common practice to cut a branch diagonally.* Maintenance: After each use, remove any dirt or moisture, apply oil on both the front and back of the blades and occasionally apply a couple of drops of oil to the pivot area.

Part Number

Configured Part Number is shown.

725128

Part Number
725128
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 725128 in the Chounsai Wire Cutters 200 mm series.

Additional Products in this Category

Tech Support