Chounsai Okubo Scissors 180 mm

Chounsai Okubo Scissors 180 mm

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Versatile scissors that can be used for a variety of applications, such as pruning garden plants and cutting flowers.
· Large grips fit well to hands for superior workability.
· Stainless-steel screw can be detached for maintenance.
[Applications]
· For cutting green wood or flowers.

(i)Caution

  • The cutting capacity of green wood varies by the type of green wood or season.

Part Number

Configured Part Number is shown.

725110

Part Number
725110
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 725110 in the Chounsai Okubo Scissors 180 mm series.

Additional Products in this Category

Tech Support