Chounsai Long-Blade Okubo Scissors 200 mm

Chounsai Long-Blade Okubo Scissors 200 mm

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Long blades ideal not only for pruning garden plants or cutting flowers, but also for cutting leaves off hedges and trees.
· Large grips fit well to hands for superior workability.
Stainless-steel screw can be detached for maintenance.
[Applications]
· For cutting green wood or flowers.

(i)Caution

  • The cutting capacity of green wood varies by the type of green wood or season.

Part Number

Configured Part Number is shown.

725111

Part Number
725111
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 725111 in the Chounsai Long-Blade Okubo Scissors 200 mm series.

Additional Products in this Category

Tech Support