Chounsai Long-Handle Bonsai Scissors 210 mm

Chounsai Long-Handle Bonsai Scissors 210 mm

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Useful for trimming bonsai and other small plants.
· Long handles allow for use in areas with tangled branches and leaves.
· Stainless-steel screw can be detached for maintenance.
[Applications]
· For cutting bonsai and other green wood.

(i)Caution

  • The cutting capacity of green wood varies by the type of green wood or season.

Part Number

Configured Part Number is shown.

725116

Part Number
725116
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 200

Please check the type/dimensions/specifications of the part 725116 in the Chounsai Long-Handle Bonsai Scissors 210 mm series.

Additional Products in this Category

Tech Support