• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Chounsai Grafting Knife Straight Edge 24 mm

Chounsai Grafting Knife Straight Edge 24 mm

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

725141

Part Number
725141
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 210

Please check the type/dimensions/specifications of the part 725141 in the Chounsai Grafting Knife Straight Edge 24 mm series.

Additional Products in this Category

Tech Support