Chounsai Koryu Scissors 165 mm

Chounsai Koryu Scissors 165 mm

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Scissors widely used in flower arranging.
· Sturdy finish makes it possible to also cut branches.
· With short blades with rounded tips that also allow use for harvesting eggplants and other vegetables.
· Stainless-steel screw can be detached for maintenance.
[Applications]
· For flower arrangements.

(i)Caution

  • The cutting capacity of green wood varies by the type of green wood or season.

Part Number

Configured Part Number is shown.

725215

Part Number
725215
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 725215 in the Chounsai Koryu Scissors 165 mm series.

Additional Products in this Category

Tech Support