Chounsai Ikenobo Scissors 165 mm

Chounsai Ikenobo Scissors 165 mm

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Scissors widely used in flower arranging.
· Sturdy finish makes it possible to also cut branches.
· The curled parts at the bottom of the handles (shaped like bracken) are used to strike and crush the cut edges of the branches to promote water absorption.
· Stainless-steel screw can be detached for maintenance.
[Applications]
· For flower arrangements.

(i)Caution

  • The cutting capacity of green wood varies by the type of green wood or season.

Part Number

Configured Part Number is shown.

725216

Part Number
725216
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 725216 in the Chounsai Ikenobo Scissors 165 mm series.

Additional Products in this Category

Tech Support