Chounsai Okubo Scissors Left-Handed 180 mm

Chounsai Okubo Scissors Left-Handed 180 mm

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Long blades ideal not only for pruning garden plants or cutting flowers, but also for cutting leaves off hedges and trees.
· Large grips fit well to hands for superior workability.
· Made specifically for left-handed users.
Stainless-steel screw can be detached for maintenance.
[Applications]
· For cutting bonsai and other green wood (left-handed)

(i)Caution

  • The cutting capacity of green wood varies by the type of green wood or season.

Part Number

Configured Part Number is shown.

725109

Part Number
725109
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 725109 in the Chounsai Okubo Scissors Left-Handed 180 mm series.

Additional Products in this Category

Tech Support