Chounsai Steel-Laminated Hedge Shears With Aluminum Handles 195 mm

Chounsai Steel-Laminated Hedge Shears With Aluminum Handles 195 mm

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Improved biting and cutting performance.
· Double-quenched.
· Possesses sufficient restoring force to return to original condition even when a branch is accidentally caught.
[Applications]
· For maintenance of hedges.

(i)Caution

  • When using the product for the first time, avoid cutting thick branches until the left and right blades become more acclimated. Do not cut materials other than green wood, for example wire, steel wire or metal plate. When cutting green wood, do not cut a branch that is thicker than the specified cutting capacity. Do not pry the shears left and right when cutting thick branches. Note that the cutting capacity can vary by season or the type and condition of the wood. After each use, wipe off any dirt or moisture, apply oil on both the front and back of the blades and occasionally apply a couple of drops of oil to the pivot area.

Part Number

Configured Part Number is shown.

726873

Part Number
726873
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Cutting Scissors

Please check the type/dimensions/specifications of the part 726873 in the Chounsai Steel-Laminated Hedge Shears With Aluminum Handles 195 mm series.

Additional Products in this Category

Tech Support