Chounsai Pruning Shears With Safety Lock 200 mm

Chounsai Pruning Shears With Safety Lock 200 mm

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Used for pruning work.
· The uniquely shaped blades that can sharply and comfortably cut even thick branches make this product ideal for maintenance of garden trees and pruning of fruit trees.
[Applications]
· For pruning of garden trees and fruit trees.

(i)Caution

  • The cutting capacity of green wood varies by the type of green wood or season.

Part Number

Configured Part Number is shown.

726013

Part Number
726013
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Trimming scissors

Please check the type/dimensions/specifications of the part 726013 in the Chounsai Pruning Shears With Safety Lock 200 mm series.

Additional Products in this Category

Tech Support