Chounsai Hedge Shears Hammered Finish 180 mm

Chounsai Hedge Shears Hammered Finish 180 mm

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· The cutting capacity of green wood varies by the type of green wood or season.
[Applications]
· For maintenance of hedges.

Part Number

Configured Part Number is shown.

727008

Part Number
727008
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Cutting Scissors

Please check the type/dimensions/specifications of the part 727008 in the Chounsai Hedge Shears Hammered Finish 180 mm series.

Additional Products in this Category

Tech Support