4 × 150 kg Corner Dolly (for Moving Big Objects)

Brand :
ESCO
Caution
Product Description
[Features]
·Uniformly distributed load: 450 kg (when using 4) * The uniformly distributed load when using 1 unit is 150 kg.
·Size: 361 × 255 × 87 (H) mm
·Floor height: 16 mm
·Frame Material: Steel
·Weight: Approx. 1.97 kg × 4 units
·Wheel: swivel × 3 pcs. × 4 units
·Nylon casters: Diameter 50 × 18 mm
·Anti-slip pad on the platform
·Convenient for moving box-shaped objects such as furniture.
·Has a square pad shape and can be used regardless of size.
·Make sure the load is evenly applied.
·4-pc. set
Usage method and usage examples
Instruction manual
