Safety Glasses (Clear / Anti-Fog) EA800C-91

Brand :
ESCO
Caution
Product Description
[Features]
·Anti-fog lens
·Soft rubber attached to the temples
·Can be worn over glasses
·Lens color: Clear
·Glasses size (mm): Temple width: 150, length to nose/ears (Face depth): 165, temple length (Length to ear): 125, lens size (Length × width): 50 × 62
·99.9% UV protection