Hook-and-Loop Strap (Strong Unity)

Brand :
ESCO
Caution
- The product images are representative only. Specifications may differ for each part number, including shape and color.
Product Description
[Features]
·Compact cardboard box that is convenient for packing and shipping small items
·Strong binding type
Product features and specifications
Basic specifications and features of the product
[Width: 20 mm]
● Color: OD
| Part Number | length (mm) | Usage range (mm) |
|---|---|---|
| EA944MA-401 | 200 | 120 |
| EA944MA-402 | 300 | 220 |
| EA944MA-403 | 400 | 300 |
| EA944MA-404 | 500 | 400 |
| EA944MA-405 | 600 | 500 |
| EA944MA-406 | 750 | 650 |
| EA944MA-407 | 1,000 | 850 |
● Color: Red
| Part Number | length (mm) | Usage range (mm) |
|---|---|---|
| EA944MA-421 | 200 | 120 |
| EA944MA-422 | 300 | 220 |
| EA944MA-423 | 400 | 300 |
| EA944MA-424 | 500 | 400 |
| EA944MA-425 | 600 | 500 |
| EA944MA-426 | 750 | 650 |
| EA944MA-427 | 1,000 | 850 |
● Color: Yellow
| Part Number | length (mm) | Usage range (mm) |
|---|---|---|
| EA944MA-441 | 200 | 120 |
| EA944MA-442 | 300 | 220 |
| EA944MA-443 | 400 | 300 |
| EA944MA-444 | 500 | 400 |
| EA944MA-445 | 600 | 500 |
| EA944MA-446 | 750 | 650 |
| EA944MA-447 | 1,000 | 850 |
● Color: black
| Part Number | length (mm) | Usage range (mm) |
|---|---|---|
| EA944MA-461 | 200 | 120 |
| EA944MA-462 | 300 | 220 |
| EA944MA-463 | 400 | 300 |
| EA944MA-464 | 500 | 400 |
| EA944MA-465 | 600 | 500 |
| EA944MA-466 | 750 | 650 |
| EA944MA-467 | 1,000 | 850 |
● Color: blue
| Part Number | length (mm) | Usage range (mm) |
|---|---|---|
| EA944MA-481 | 200 | 120 |
| EA944MA-482 | 300 | 220 |
| EA944MA-483 | 400 | 300 |
| EA944MA-484 | 500 | 400 |
| EA944MA-485 | 600 | 500 |
| EA944MA-486 | 750 | 650 |
| EA944MA-487 | 1,000 | 850 |
[Width: 25 mm]
● Color: OD
| Part Number | length (mm) | Usage range (mm) |
|---|---|---|
| EA944MA-408 | 1,000 | 850 |
| EA944MA-409 | 1,300 | 1,150 |
| EA944MA-410 | 1,600 | 1,450 |
| EA944MA-411 | 2,000 | 1,850 |
● Color: Red
| Part Number | length (mm) | Usage range (mm) |
|---|---|---|
| EA944MA-428 | 1,000 | 850 |
| EA944MA-429 | 1,300 | 1,150 |
| EA944MA-430 | 1,600 | 1,450 |
| EA944MA-431 | 2,000 | 1,850 |
● Color: Yellow
| Part Number | length (mm) | Usage range (mm) |
|---|---|---|
| EA944MA-448 | 1,000 | 850 |
| EA944MA-449 | 1,300 | 1,150 |
| EA944MA-450 | 1,600 | 1,450 |
| EA944MA-451 | 2,000 | 1,850 |
● Color: black
| Part Number | length (mm) | Usage range (mm) |
|---|---|---|
| EA944MA-468 | 1,000 | 850 |
| EA944MA-469 | 1,300 | 1,150 |
| EA944MA-470 | 1,600 | 1,450 |
| EA944MA-471 | 2,000 | 1,850 |
● Color: blue
| Part Number | length (mm) | Usage range (mm) |
|---|---|---|
| EA944MA-488 | 1,000 | 850 |
| EA944MA-489 | 1,300 | 1,150 |
| EA944MA-490 | 1,600 | 1,450 |
| EA944MA-491 | 2,000 | 1,850 |
[Features]
- Strong against repetition
