Rorip for Work at Sloping Surface (With Twin Lanyard)

Brand :
ESCO
Caution
Product Description
[Features]
·Compatible main rope: (16/18 mm in diameter)
·Push type clip: 2-clip type
·Rope Size: Diameter 12 × 400 mm
·Weight: 1,570 g
·2-rope type
·For heavy work where body weight is applied for long-term weight
·Rorip used in combination with the Belt for Work at Sloping Surface (EA998FE-1, -2).