Chain Saw File (Round Type)

Chain Saw File (Round Type)

Click this image to zoom it.

Move the mouse over the image to zoom

An ideal file for setting chain saw blades.
[Features]
· Shape: round.
· Grip color: red.
· Can also be used as a round rod file.
· Has an easy-to-hold grip.
[Applications]
· For setting chain saw blades.

(i)Caution

  • Select a size that fits the pitch of the chain saw blade. Apply force when pushing. If used in the reverse direction, the grain will become damaged, shortening the life of the file.

Part Number

Configured Part Number is shown.

Part Number
4977292188296
4977292188319
4977292188326
4977292188333
4977292188340
4977292188357
4977292188364
4977292188371
4977292188388
4977292188395
Part NumberVolume DiscountDays to ShipSize JAN Code Package width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)
Material Applications
4 Day(s) or more Overall length: 250, Diameter: 4.5 mm4977292188296403001540SK materialFor setting
4 Day(s) or more Overall length: 250, Diameter: 3.0 mm4977292188319403001540SK materialFor setting
4 Day(s) or more Overall length: 250, Diameter: 3.2 mm4977292188326403001540SK materialFor setting
4 Day(s) or more Overall length: 250, Diameter: 3.5 mm4977292188333403001540SK materialFor setting
4 Day(s) or more Overall length: 250, Diameter: 3.9 mm4977292188340403001520SK materialFor setting
4 Day(s) or more Overall length: 250, Diameter: 4.0 mm4977292188357413011540SK materialFor setting
4 Day(s) or more Overall length: 250, Diameter: 4.7 mm4977292188364413001540SK materialFor setting
4 Day(s) or more Overall length: 250, Diameter: 5.0 mm4977292188371403001560SK materialFor setting
4 Day(s) or more Overall length: 250, Diameter: 5.5 mm4977292188388403002060SK materialFor setting
4 Day(s) or more Overall length: 250, Diameter: 6.0 mm4977292188395403002060SK materialFor setting

Loading...

  1. 1

Basic Information

Grip color Red Shape Round

Additional Products in this Category

Tech Support