Ultra-Thin Diamond File, 3 Pcs.

Ultra-Thin Diamond File, 3 Pcs.

Click this image to zoom it.

Move the mouse over the image to zoom

A thin file for fitting into tight spaces.
[Features]
· A file with tips that bend, making it easy to use when working on flat surfaces.
· Convenient for the deburring and correction of glass, ceramics and cemented carbide.
[Applications]
· Used on materials that are difficult to grind (ultra-hard materials, glass).
· Deburring, chamfering and correction work on ceramics, resin, all types of metal, etc.

(i)Caution

  • Secure the work material well for best use of the file. Use by applying force when pushing. If used in the reverse direction, the grain will become damaged, shortening the life of the file. Do not use the file like a hammer to hit work materials. Do not use as a lever as there is risk of breakage. Wearing gloves, safety glasses, etc. is recommended when working.

Part Number

Configured Part Number is shown.

4977292188616

Part Number
4977292188616
Part NumberVolume DiscountDays to ShipPackage width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)
Set contents
2 Day(s) or more 50190520Flat 3‑pc. set: red (grit size: 180) / Yellow (grit size: 220) / Green (grit size: 320)

Loading...

  1. 1

Basic Information

Overall Length(mm) 140 JAN Code 4977292188616

Please check the type/dimensions/specifications of the part 4977292188616 in the Ultra-Thin Diamond File, 3 Pcs. series.

Additional Products in this Category

Tech Support