KURO Plus (Woodworking Circular Saw Blade)

Brand :
SK 11
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
- Make sure the blade direction matches the direction of the arrows on the main body of the miter saw when mounting the blade. Make sure you wear safety goggles, a helmet and dust mask when working. Never touch or go near rotating blades with your hands. Make sure the blade is not pointed towards people in the surrounding environment. Make sure you read through the manufacturer's instruction manual for information regarding product handling and applicable devices. Failure to handle properly can lead to serious accidents.
Product Description
A circular saw blade with minimized saw runout for silent cutting. Features a different cutting smoothness for a lighter feel.
[Features]
· The high-content fluororesin coating provides a different cutting smoothness.
· Uses a tough flat base material for comfortable and accurate cutting.
· The sharp cutting-edge reduces cutting resistance by 20%.
· The laser slits and special non-hardened bonds help minimize vibration while maintaining silent operation.
· The industry's first next-generation circular saw blade with an environmentally conscious design.
[Applications]
· Tipped circular saw blade for use in woodworking.