KURO Tough For Fiber Cement Siding

Brand :
SK 11
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
A circular saw blade with carefully selected diamonds used for the tips and an insertion port, providing outstanding durability. Designed especially for cutting fiber cement sidings.
[Features]
· 100% diamond tips with high strength (brazed).
· The sharp edge has a light cutting resistance, producing a post-cut finish largely free of chips in the work material.
· Available with an outer diameter of either 100 mm or 125 mm.
[Applications]
· Ideal for cutting fiber cement siding, slate, etc.
· Can be used to cut hard ceramic siding, extruded cement panel, gypsum board, kitchen splashback panels, etc.