Gypsum Board Circular Saw Blade 100 × 30P / 125 × 36P

Brand :
SK 11
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
- Do not use with disc grinders.
Product Description
A circular saw blade that easily cuts 15‑mm thick board.
[Features]
· The angle of the carbide cutting-edge has been made acute, reducing cutting resistance.
· The thickness of the carbide cutting-edge is 1.3 mm, allowing it to easily cut thick and hard boards.
· Boasts excellent straightness for making straight cuts.
· Available with a maximum cutting depth of 27 mm or 45 mm. Select the most appropriate type for the given application.
[Applications]
· Can be used for cutting gypsum board and general wooden materials.