TETSU Circular Saw Blade For Cutting Iron

Brand :
SK 11
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
- Do not use on hardened steel. Use the dedicated stainless steel type for continuous cutting of stainless steel.
Product Description
A real-deal circular saw blade with highly wear-resistant tips. For cutting iron.
[Features]
· The base material of the saw has been heat-treated which, together with the design of the cutting-edge, minimizes the risk of cracks and chips to the base material and blade, ensuring safety.
· Features highly wear-resistant tips and an excellent polishing angle, delivering both outstanding sharpness and durability.
· Available with 20, 22, 26, 32 or 36 blade teeth. Select the most appropriate type for the given application.
[Applications]
· Ideal for cutting angle steel, rebar, steel channel, light gauge steel bar, hanger rails, etc.