Carbide Reamer For Automatic Lathes CNCR-C

Brand :
EIKOSHA
Caution
Product Description
[Features]
·Short type suitable for precision automatic lathe machining
Flute shape: Spiral/helical/broach
Work material: General steel / heat-treated steel / stainless steel / cast iron / aluminum / copper / graphite / resin
With or without coating / surface treatment: uncoated
Cutting diameter tolerance (mm): 0 to +0.005
Helix angle (°): 7°
Shank diameter tolerance: h7
Work material details: Steel alloy, compliant / die steel, compliant
Groove shape: Spiral
Shank type: End mill shank