Crimper, CRP Series

Brand :
AS ONE
Caution
Product Description
CRP series crimper, 2 types with different cap diameters.
Size (mm): 50 × 80 × 195
Weight: 450 g
Compatible aluminum cap diameter (mm): ⌀11·⌀20

CRP series crimper, 2 types with different cap diameters.
Size (mm): 50 × 80 × 195
Weight: 450 g
Compatible aluminum cap diameter (mm): ⌀11·⌀20