(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Torque MR Timing Pulleys Adapted for Gates PowerGrip® GT®3

MISUMI Timing Pulleys

  • ・Fully Configurable; CAD data download available

You can select from a variety of timing pulley profiles, configuring the number of teeth, shape, bore sizes, etc. you need easily.

  • Configure Belt Width
  • Pulley Shape
  • Surface Treatment
  • Shaft Bore Specs
  • Number of Teeth
  • Material
  • Shaft Bore Diameter
  • +Free CAD downloads
  • ・Stringent manufacturing processes to bring you quality you can trust
  • ・No MOQ
  • ・Competitive leadtime and price

NEW MISUMI High Torque MR Timing Pulleys

MISUMI's NEW Timing Pulleys are adapted for Gates PowerGrip® GT®3, offering higher load carrying capacity as compared to older timing belt technologies. This NEW MR product line will offer engineers more inch bore size options, allowing you to fit most of the imperial dimension applications.

High Torque Timing Pulleys MR2 Type - 2mm PowerGrip® GT®3

View Product
Standard Tooth Profile
Pulley Shape
Tapped Hole Dimensions
Shaft Bore Specs

High Torque Timing Pulleys MR3 Type - 3mm PowerGrip® GT®3

View Product
Standard Tooth Profile
Pulley Shape
Tapped Hole Dimensions
Shaft Bore Specs

High Torque Timing Pulleys MR5 Type - 5mm PowerGrip® GT®3

View Product
Standard Tooth Profile
Pulley Shape
Tapped Hole Dimensions
Shaft Bore Specs
View MISUMI Timing Pulleys