(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Our website upgrade are completed! Latest improvements are now LIVE to enhance your ordering experience. You may be logged out due to the update. Please take note to login again or reset credentials if needed. More details here. 

FAQ of product information

Frequently asked questions from MISUMI customers to reduce your time to find the information you needed.

Find information by Product

* Only to find information on this page

Mechanical

  • Door and Cabinet Accessories

    Door and Cabinet Accessories
    Main products include wire, clips, balls, trays, door stoppers, metal fittings, tool and wire stoppers, and metal hobby materials.

  • Scales, Scales Plate, and Indicator Plates

    Scales, Scales Plate, and Indicator Plates
    A scale is a measuring instrument that reads values such as distance, angle, and position, and its accessories. There are two types: a tape type that is attached to analysis equipment and measurement equipment, and a holed type that can be bolted.

  • Locks and Padlocks

    Locks and Padlocks
    Small keys, push buttons and dials are used to lock and unlock padlocks. Combination locks are a type of padlocks, which can be unlocked only when a series of discs of letters or numbers are met to the proper alignment.

  • Posts and Spacers

    Posts and Spacers
    Posts products from the Automation Components category can be selected based on many product specifications such as Type,End Shape (Left),End Shape (Right),Outer Dia. D,Material.

  • Resin Latches or Resin Locks

    Resin Latches or Resin Locks
    Resin latches or resin locks are a device used for locking hooks to close the lid of the box, door or window as needed. Resin latches are available in a wide range of applications including simple latches with locking hooks, padlock holes, and padlock slots, etc.

  • Check Valves

    Check Valves
    Check valves are pneumatic part used to prevent back flow of air. It is available in various shapes such as straight type and elbow type, and can be selected from different body materials, sealing materials, input/output ports, etc.

  • Proximity Sensors

    Proximity Sensors
    Proximity Sensors products from the Automation Components category. Search and select detailed specifications of automation components for your machine with free CAD downloads. Free shipping.

  • Limit Switch

    Limit Switch
    A limit switch is an electric switch built into a case for the purpose of sealing a microswitch and protecting it from external force, water, oil, gas, dust, etc. It is used where mechanical strength and environmental resistance are particularly required.

  • Grommet

    Grommet
    Grommets are parts used when a through-hole is drilled in a sheet of material. It attach to the edge of the hole to protect a cable from the rough edge. Passing a cable through a non-grommeted hole increases the chance of the cable coating being scratched as it moves or vibrates against the hole edge, potentially leading to a short circuit-induced fire in the worst-case scenario.

  • Flange Type or Bearing Units

    Flange Type or Bearing Units
    Bearing / flange type units is a bearing unit featuring square, round, or rhombus-shaped flanges, chosen according to specific application needs. Offering products that match various criteria such as bearing unit type, shaft hole diameter, material, and inner diameter shape.

  • Rotary Encoders

    Rotary Encoders
    Rotary Encoders products from the Automation Components category includes Rotary Encoders and many more Rotary Encoders related items. Search and select detailed specifications of automation components for your machine with free CAD downloads. Free shipping.

  • Strike Plate

    Strike Plate
    A strike plate is a metal fitting primarily designed to receive the latch of a door. Also known as a strike or striker, it prevents a door from opening unintentionally by securely holding the latch bolt or deadbolt in place.

  • Pillow Type

    Pillow Type
    Pillow block bearings are a typical style of bearing. These bearings are composed of a self-aligning ball bearing (the commonly used type) and plummer block. Pillow block bearings come in cast iron and steel plate types.

  • Indexing Plungers

    Indexing Plungers
    Explore our extensive range of indexing plungers, designed for precision positioning, locking, and indexing applications in machinery, jigs, and fixtures. Our collection includes standard, locking, precision, and cam action indexing plungers, available in materials such as steel, stainless steel, and plastic.

  • Chain Guides

    Chain Guides
    A chain guide is a part that enables the smooth movement of a chain, which is mainly used in industrial machinery or machine tools. The chain runs through the chain guide, greatly reducing dust and noise.

  • Safety Sensors

    Safety Sensors
    Safety Sensors products from the Automation Components category can be selected based on many product specifications. Search and select detailed specifications of automation components for your machine with free CAD downloads.

  • Bearing Components

    Bearing Components
    Bearing components, such as retaining rings, inner rings, and seals, are primarily used for needle bearings and can be selected based on specific application requirements.

  • Linear Bushing

    Linear Bushing
    In this FAQ, we've compiled answers to some of the most commonly asked questions about Linear bushings, including the manufacturer, lubrication, maintenance, and materials. Whether you're new to Linear bushings or just need a refresher, this FAQ should have all the information you need to make an informed decision.

  • Oil Free Bushing, Washer

    Oil Free Bushing, Washer
    This is a series of questions and answers regarding oil-free bushings and washers that cover topics such as the characteristics and allowable load of different materials, fixing methods, the difference between copper alloy and dry type bushings, and lubrication for bushings used in short stroke conditions.

  • Linear Guide

    Linear Guide
    This is a FAQ about linear guides. It covers topics like basic load ratings, life span, correction factors, precision, preload, and more. It also includes a product list and information on how to input model codes.

  • Trapezoidal thread and Lead screw

    Trapezoidal thread and Lead screw
    This FAQ provides answers to common questions about Trapezoidal thread and Lead screw specifications, including start-thread types, pitches, lubrication intervals, and Position indicator selection. It also covers information on square-processing and surface treatment types.

  • Locating Pin, Bushing

    Locating Pin, Bushing
    Get answers to frequently asked questions about locating pin and bushing specifications, including information on fitting tolerance, hardening treatment, centering holes, recommended fitting tolerance for mounting holes, dimension tolerances, and more.

  • Plunger, Index Plunger

    Plunger, Index Plunger
    Learn more about plunger and index plunger specifications and get answers to common questions including how to calculate spring constant

  • Toggle Clamp

    Toggle Clamp
    FAQs and specifications of Toggle Clamps, including information on holding capacity, handle state when released, standards for releasing angle, and the ease of removing the resin part of the handle.

  • Temperature Sensor

    Temperature Sensor
    FAQ about Temperature Sensors including specifications, usage, application, compatible standards, and frequently asked questions regarding wattage, thermal efficiency, lifespan, lead wire endurance, dimension tolerance, and product selection.

  • Heater

    Heater
    Learn everything you need to know about Cartridge Heaters, Temperature Sensors, and Heater Temperature Controllers, including how to determine wattage required for the cartridge heater, the thermal efficiency recommended for heaters, the temperature endurance of lead wires, and the dimension tolerance for temperature sensor springs and sheaths, among others.

  • Rotary Shaft, Drive Shaft

    Rotary Shaft, Drive Shaft
    Get answers to your Rotary shaft and driving shaft FAQ, including details on external thread type, grinding methods, hexagonal holes, D-Cut processing, dimension tolerances, surface treatments, and more.

  • Bearing

    Bearing
    This Bearing FAQ provides information on heat-resistant bearings, silicone grease availability, ball retainer materials, preload in radial bearings, and other common questions related to the use and selection of bearings.

  • Bearing with Housing

    Bearing with Housing
    This FAQ about bearing holders provides information on retaining rings, dimension tolerances, and more.

  • Timing Belt, Pulley

    Timing Belt, Pulley
    Get answers to your questions about timing belt and pulleys including belt standards, idler selection, model numbering, PLD, torque conversion, transmission power calculation, belt circumference, service life span, and more in this comprehensive FAQ.

  • Roller

    Roller
    Learn about Rollers' specifications, compatible standards, usage, and application in this FAQ. Find answers to questions about Urethane material, dimension tolerance, heat resistance, and more.

  • Bearing with Resin

    Bearing with Resin
    Find answers to common questions about conveyor bearings, including specifications and maximum allowable load for engineered plastic bearings.

  • Spring

    Spring
    Get answers to your spring-related queries including magnetic properties of materials, maximum load and deflection, and calculation of the force required to compress a spring

  • Metal Material

    Metal Material
    Get answers to your Metal Material FAQs: From surface treatments and tolerances to bending options and more

  • Perforated Metal, Fence, Net, Panels

    Perforated Metal, Fence, Net, Panels
    Learn about the specification and appearance of punching metal, fence, net, and top plate, including information on white board side panels and mounting hole processing, as well as the color gloss of painted panels.

  • Resin / Plastic Materials

    Resin / Plastic Materials
    Find answers to common questions about resin materials including processing methods, heat resistance, antistatic options, and ordering options

  • Ceramics

    Thermal Insulation Material, Ceramic
    Learn about ceramics manufacturing methods, cutting tools, and processing techniques for ceramics including Alumina 96 and Steatite in this FAQ

  • Heat Insulating Plate

    Heat Insulating Plate
    Learn about the specifications, usage, and applications of heat insulating plates, including their thermal properties and machinability

  • Urethane, Rubber, Sponge, Felt

    Urethane, Rubber, Sponge, Felt
    Find answers to your questions about urethane rubber sponge and felts, including their specifications, appearance, compatibility standards, and usage, and discover which rubber materials are resistant to heat, water, alcohol, and weather.

  • Aluminum Frame and Bracket (accessory part)

    Aluminum Frame and Bracket (accessory part)
    Learn about general specifications, alteration codes, and examples of usage for aluminum extrusions and accessory parts, and discover how to select, assemble, and secure panels to the extrusions using different methods.

  • Nut ( for aluminum extrusion)

    Nut ( for aluminum extrusion)
    Get answers to frequently asked questions about nuts for Aluminum extrusions, including which types of nuts to use, how to prevent fastening part loosening, and what the allowable load of the bracket is.

  • Bracket and Joint Part

    Bracket and Joint Part
    Get answers to your questions about brackets and joints, including their functions, allowable load, perpendicularity tolerance, compatibility with nuts and bolts, and more, in this informative FAQ guide.

  • Mounting Plate & Bracket

    Mounting Plate & Bracket
    Find answers to your questions about mounting plate and bracket specifications, including geometric dimensioning, bending tolerance, and thickness tolerance for sheet metal machined products.

  • Strut Post, Strut Clamp, Stand

    Strut Post, Strut Clamp, Stand
    Learn more about Strut posts, Strut clamp and Stands with our FAQ, including information on thread pitch, L-dimension tolerance, left-hand threads.

  • Adjuster Pad and Rubber Foot

    Adjuster Pad and Rubber Foot
    Get answers to your frequently asked questions about adjuster pad's bottom rubber removing, ordering and nut inclusion.

  • Hinge

    Hinge
    Get answers to your frequently asked questions about hinges, including opening/closing angles, left-hand/right-hand definitions, and load capacity when used horizontally.

  • Washer, Spacer

    Washer, Spacer
    Learn about the hardening process of metal washers and spacers, the differences between normal and precision grade products, JIS standard compatibility, and the minimum L-dimension for metal spacers.

  • Tube

    Tube
    Get answers to questions about soft nylon tubes, water-resistant polyurethane spiral tubes, vacuum tubes, polyolefin tubes, and more, including their accuracy of inner diameter, features, and compatible standards, as well as finding the right product for your usage and applications.

  • Manifold

    Manifold
    This is a FAQ page for Manifolds with specifications and answers to questions about mounting hole dimensions, thread types, pitch designation, materials, and pressure limits.

  • Seal Material

    Seal Material
    FAQ about sealing materials, including specifications and usage information.

  • Flexible Hose

    Flexible Hose
    Common questions about flexible hoses, including specifications and details on minimum bending curve and spring constant.

  • Screw and Bolt

    Screw and Bolt
    FAQs about Screws and Bolts. Learn about torque values, strength levels and the accuracy of the thread gauge.

  • Nozzle

    Nozzle
    FAQ about nozzle usage and application. Learn about the spray angle, air-amplified types, metal and plastic joints.

  • Barrel Slide Bolt Latch, Slide Bar Latch, Inside Lock

    Barrel Slide Bolt Latch, Slide Bar Latch, Inside Lock
    Find answers to your FAQs about latch handles, including types of latches like electric and non-electric, such as sliding, folding, rotating, and toggle latches. Learn which latch is the most efficient and safest for locking.

  • Nut

    Nut
    Get to know bolts and nuts and find out which one is right for your project. Learn about their differences, features, and applications for securing your materials with stainless steel nuts and bolts. Discover how to use each one and what to use when fastening two objects together.

  • Timing Belt

    Timing Belt
    MISUMI FAQ Content on belt drives. Learn about different types of belts, such as flat, V, round, and timing belts, and how to select the best belt for your machinery. Discover the functions of belt drives and their common use in manufacturing.

  • Door Catch

    Door Catch
    Choose the right door fastener to prevent your door from opening by itself. Learn about mechanical, magnetic, and electromagnetic door catches, as well as the differences between latches and catches. Discover which one is more convenient for your needs.

  • Hex Socket Head Cap Screw

    Hex Socket Head Cap Screw
    Learn about the differences between screws, bolts, and nuts, how they work, and where they're used. Discover the unique features of hex screws and hex socket head cap screws and how they are utilized in different applications. Explore the versatile uses of hex socket head cap screws in various industries, from machinery to wood working.

  • Ball Valve

    Ball Valve
    Learn about the applications of ball valves, including their use in controlling the flow of liquids and gases in piping systems, their materials(Brass, PVC), and the disadvantages of using ball valve.

  • Switch

    Switch
    Switches play a crucial role in electrical circuits, from toggle switches to micro switches. Learn about different types like limit and proximity switches. Understand the distinction between 2-pin and 3-pin micro switches, and how limit switches prevent movement beyond a certain point.

  • Pressure Gauge

    Pressure Gauge
    What is a pressure gauge, and how do you choose the right one for your needs? Find out all about pressure gauges, from their uses in monitoring fluid pressure in machines and piping systems, to the different types available and factors to consider when selecting one. Plus, get advice on precautions to take to ensure your pressure gauge performs accurately and lasts.

  • Stepping Motor

    Stepping Motor
    Learn about stepping motors and their precision in applications like robotics, automation, and CNC machines. Learn the differences between stepping motors and regular motors

  • Shock Absorber, Gas Spring

    Shock Absorbers, Gas Springs
    Explore the benefits of shock absorbers in industrial machinery, including improved performance and reduced wear and tear, and learn how to choose the right type for your equipment by considering factors such as application, environment, and maintenance requirements.

  • Heat Shrink Tube

    Heat Shrink Tube
    Learn about the primary applications of heat shrink tubing in various industries, such as automotive, aerospace, electronics, telecommunications, and construction, and how to select the appropriate shrink tube size for your specific application. Additionally, discover how heat shrink tubing can be used for outdoor applications, the benefits of the color-coding system for cable organization and identification, and the most common methods for applying heat to shrink tubing.

  • Roller Chain

    Roller Chain
    Discover everything you need to know about chains, including selecting the right size and type based on your application's requirements, maintaining and prolonging the lifespan of your chains.

  • Bolt

    Bolt
    Explore frequently asked questions about bolts, including their common uses, advantages of stainless steel bolts, and tips for using them in outdoor environments, while also discovering how to select the right type, length, and material for your specific application, and the important safety considerations to keep in mind when using bolts.

  • Aluminum Frame

    Aluminum Frame
    Learn about the advantages of using lightweight, durable, and easy-to-assemble aluminum profiles, factors to consider when selecting them, and the benefits they offer over steel, including corrosion resistance and appearance, and the recommended blade for cutting them effectively.

  • Flexible Shaft Coupling

    Flexible Shaft Coupling
    Explore the different types of flexible couplings, factors to consider when selecting one, installation and maintenance tips, and the difference between flexible and rigid couplings for efficient torque transmission and alignment in various applications.

  • Flat Belt

    Flat Belt
    Discover the types of materials used for flat belt surface covers and learn about common problems that can occur with flat belts, along with preventive measures and key factors to consider when selecting a flat belt for specific applications.

  • Ball Roller

    Ball Roller
    Discover the benefits of ball rollers in material handling applications. Learn how these versatile devices facilitate smooth, multidirectional movement of objects with low-friction surfaces, durability, and easy integration into conveyor systems. Explore the impact of different materials, such as steel, stainless steel, and plastic, on performance and suitability for various applications.

  • Cable Carrier

    Cable Carrier
    Learn about the advantages of using cable carriers for effective cable management, improved reliability, easy maintenance, noise reduction, and customizable options. Explore the important factors to consider when designing a cable carrier system, including cable and conduit size, load capacity, flexibility, environmental conditions, mounting and installation, safety compliance, and maintenance.

  • Cartridge Heater

    Cartridge Heater
    Discover the versatile properties and structure of cartridge heaters widely used in industries like plastic molding and packaging, providing efficient heat generation through a cylindrical metal tube with an electrical resistance wire. Learn about the benefits of using cartridge heaters, including high efficiency, precise temperature control, compact design, durability, versatility, fast response time, and cost-effectiveness in industrial applications.

  • Clamping Screw

    Clamping Screw
    Discover effective tips for using clamping screws to ensure a secure connection. Learn about different types of clamping screws, their uses in factory automation, and installation steps for a stable and secure connection.

  • Tension Spring

    Tension Spring
    Discover the purpose, distinctions from torsion springs, strength measurement, materials used, and adjustability of tension springs. Learn how they maintain tension in conveyor systems, balance robotic arms, ensure safety, provide force, and enable secure gripping in factory automation.

  • Torsion Spring

    Torsion Spring
    Discover how to choose the right torsion spring for your work based on torque, deflection, and spring parameters. Learn how to calculate torque, factors affecting lifespan, and proper installation and maintenance practices for optimal performance and longevity.

  • Flat Belt Idler / Conveyor Roller

    Flat Belt Idler / Conveyor Roller
    FAQ about idlers, discover commonly used materials like steel, stainless steel, aluminum, and plastics. Learn about maintenance tips, different types available (gravity rollers, powered rollers, tapered rollers, grooved rollers, and sprocket rollers), and compatibility with various belt types.

  • Adjuster Pad

    Adjuster Pad
    FAQ about adjuster pads, learn how to adjust, measure thread length, choose the right adjuster pad for your application, determine weight capacity, and ensure stability. Understand the purpose of adjustable machine feet.

  • Casters

    Casters
    Explore factors to consider when selecting castor wheels, such as load capacity, wheel diameter, material (rubber, polyurethane, nylon, steel), wheel type (swivel or fixed), environmental conditions, and mounting options. Differentiate between chair casters and heavy-duty industrial wheels, and understand the features that make heavy-duty casters suitable for industrial applications.

  • Horizontal Hold-Down Toggle Clamp

    Horizontal Hold-Down Toggle Clamp
    Understand what toggle clamps are and how they work with their unique lever system and pivoting toggle mechanism. Explore different types available (vertical, horizontal, push/pull, latch, pneumatic, toggle pliers, adjustable spindle, and quick-release toggle clamps) and their applications in woodworking, metalworking, assembly, fixturing, and more. Learn about safety considerations when using toggle clamps to ensure proper installation, inspection, and personal protective equipment.

  • Handle

    Handle
    Find information on choosing between fixed and adjustable handles based on factors such as door type (passage or privacy), locking system, door thickness, and environmental considerations. Discover how handles contribute to safety and ergonomics, considering factors like handle shape and texture that affect grip strength and comfort. Learn about commonly used handle materials (steel, stainless steel, galvanized iron, and plastic) and their suitability for different applications and working areas.

  • Ball Screw

    Ball Screw
    Discover the benefits of using ball screws over lead screws, considerations for choosing the right ball screw, load capacity determination, lubrication methods, maintenance requirements, and the differences between various types of ball screws. Ensure efficient, precise, and reliable motion control in your application.

  • Oil Free Bushing

    Oil Free Bushing
    Explore our comprehensive FAQ page focused on Oil-Free Bushings, also known as Self-Lubricating Bushings. Learn about their construction, operation, maintenance needs, and the various materials used in their manufacturing.

  • Standard Linear Guide

    Standard Linear Guide
    Dive into our FAQ page exploring Standard Linear Guides. Learn what they are, how they function, their benefits, and applications across multiple industries. Understand how to select the appropriate linear guide for a specific application. An ideal resource for professionals in manufacturing, automation, and other sectors requiring precise linear motion control.

  • Locating Pin

    Locating Pin
    Discover the purpose, benefits, and types of Locating Pins. These essential components play a crucial role in factory automation and assembly processes, ensuring accurate alignment of workpieces. Understand the materials used in manufacturing locating pins and learn how to install and use them effectively. A must-read for professionals in the automation and assembly industry.

  • Ball Plunger

    Ball Plunger
    FAQ page on Ball Plungers. Learn about their uses in various industries, the materials they're made from, and their standard sizes. Get insights on the pressure generated by plungers and how it varies based on various factors.

  • Proximity Sensor

    Proximity Sensor
    FAQ page about Proximity Sensors, we provide information on the installation and functioning of proximity sensors, as well as the different types available. We also delve into their various applications and discuss the level of accuracy you can expect from these sensors.

  • Temperature Controller

    Temperature Controller
    The answers to common questions about these key devices in tempreature control. We cover the different types of temperature controllers, their purpose and available models, the control methods used, and the output types they provide. This guide is ideal for professionals in the HVAC industry, as well as anyone keen on understanding more about these essential control systems.

  • Temperature Sensors

    Temperature Sensors
    In this guide, we dive into the various types of temperature sensors, their applications, accuracy, selection criteria, and operating temperature range. Ideal for professionals in the HVAC industry, automotive field, industrial processing, energy management, and anyone interested in learning about these crucial monitoring devices. Read on to enhance your understanding of temperature sensors.

  • Timing Pulley

    Timing Pulley
    Explore Our Pulley FAQ: Dive into the world of pulleys, understanding their uses, benefits, types, and advantages over gears. Our comprehensive guide offers insights into the critical role pulleys play in industries, power transmission, and machine design. Learn how these simple devices drive innovation and efficiency in engineering

  • Conveyer Timing Belt

    Conveyer Timing Belt
    Discover the distinctions and applications of timing and conveyor belts on our FAQ page. Dive into the different types of each, the materials used, and the range of belt shapes available. Our comprehensive guide provides you with an understanding of how these essential industrial components function in various sectors, from manufacturing to agriculture.

  • Disc Springs

    Disc Springs
    Delve into the diverse uses of disc springs in our FAQ page, from vibration absorption to force distribution in bolt assemblies. Understand the different materials, selection parameters, and compare disc springs with wave washers. Our comprehensive guide offers a deep understanding of these essential components used across various industries.

  • Angle Plate

    Angle Plate
    Explore the many uses, types, and benefits of angle plates in machining and metalworking. Understand their role in workholding, alignment, and achieving specific angles. We also compare angle plates with surface plates to help you grasp their unique functionalities. Learn about angle plates to enhance the efficiency of your operations.

  • O-Ring

    O-Ring
    Discover the varied applications of O-rings across industries such as automotive, industrial machinery, and medical equipment. Learn how to select the right O-ring size, understand the differences and similarities between O-rings and gaskets, and explore the best practices for O-ring maintenance and lubrication.

  • Cam Follower, Roller Follower

    Cam Follower, Roller Follower
    The answer for questions in these questions Roller Followers to suit their use. Which method of using the Roller Followers, selection and general knowledge, such as a machine with a Roller Followers

  • Adjuster Bolt

    Adjuster Bolt
    Frequently asked questions about adjusting levers. Help you choose the right materials for usage and Calculation of torque for optimum load

  • Solenoid Valve

    Solenoid Valve
    Information of Solenoid valves. The device to control fluid or gas. You will know how it work, the different types for operation of solenoid valves, applications and usage procedures and choose the right product for your work.

  • Knob Screw

    Knob Screw
    Learn about knob screws with this detailed guide. Introducing step-by-step instructions, understand the diverse types available, and select the perfect fit for your application with our insightful tips.

  • Trims Edge

    Trims Edge
    Dive into our comprehensive guide on rubber trims. Discover various shapes, colors, materials, and their resistances. Learn about their wide-ranging applications, from automotive to electronics, and get step-by-step DIY installation tips.

  • Telescopic Slide Rail

    Telescopic Slide Rail
    Our insightful guide on Linear Slide Rails. Understand their core mechanism, significance in ensuring stability, and unrivaled load-bearing capabilities. Delve deeper into the differences between two-section and three-section metal slide rails to identify the right choice for your applications.

  • Hand Valve

    Hand Valve
    Explore the essential world of hand valves with our comprehensive guide. Delve into their primary functions in fluid control, understand when to employ these manual marvels, and weigh their pros and cons to make an informed decision. Discover the robust materials that give these valves longevity in diverse industries.

  • Space Saving Bolt

    Space Saving Bolt
    Unravel the intricacies of space-saving bolts and how they set themselves apart from traditional bolts with our in-depth guide. Delve into the design nuances that make these bolts a top choice for compact installations, get insights into their optimal use-cases, and arm yourself with essential knowledge about their installation and maintenance. Whether you're an engineer, DIY enthusiast, or someone curious about efficient fastening solutions.

  • One-Touch Fitting

    One-Touch Fitting
    Discover the intricacies of "one-touch" fittings, their pivotal role in machinery operations, and their influence on energy efficiency. Dive into the design features that ensure secure connections, the significance of synthetic rubber in preventing air leakage, and the major types of fittings pivotal for optimal machinery performance.

  • Micro Switch

    Micro Switch
    Explore the distinctive characteristics of micro switches in comparison to standard switches, focusing on design, sensitivity, and precision. Dive into common issues faced with micro switches and learn about their lifespan and sensitivity to environmental factors. Get comprehensive insights to make informed decisions for your electrical needs.

  • Speed Controller

    Speed Controller
    Unravel the workings of pneumatic speed controllers and their pivotal role in controlling airflow in pneumatic systems. Dive into the different types of flow control valves, their advantages in various industries. Learn about how to select the perfect speed controller for your pneumatic setup, factoring in pressure, temperature, and other essential criteria. Enhance your industrial operations with the right insights on pneumatic speed control.

  • Limit Switch

    Limit Switch
    Discover the versatility and applications of limit switches in ensuring safety and precise positioning in various systems. Dive deep into the benefits of long-lever limit switches, their mechanism, and step-by-step guidance on connecting or installing these switches in your setup.

  • Small AC Motor

    Small AC Motor
    Explore the differences between single-phase and 3-phase induction motors, their operating principles, and how they impact various applications. Understand the advantages of DC motors for variable-speed control, and learn how gear heads enhance motor performance. Dive into the functionalities of adjustable speed or direction motors and discover the extensive applications of AC motors in various industries.

  • Photomicrosensor

    Photomicrosensor
    Master the integration of Photomicrosensors in your industrial machinery with our all-encompassing FAQ guide. Discover how to select the perfect sensor considering shape, slit width, and head size dimensions, ensure compatibility with your machine, and make the most of these sensors across various industries. Get expert advice on optimizing sensor usage for maximum efficiency and lifespan, and troubleshoot with ease. This guide is your one-stop resource for enhancing precision and reliability in your applications.

  • Photoelectric Sensor

    Photoelectric Sensor
    Explore the dynamic capabilities of photoelectric sensors for industrial automation with our detailed FAQ guide. Uncover the potential of different detection distances, understand the versatile applications across industries, choose the right type for your needs, and learn the essential features for selection. Get practical tips on installation and maintenance for ensuring optimal sensor performance.

  • Peripheral Component

    Peripheral Component
    Delve into the world of Peripheral Components for limit switches through our detailed FAQ section. Understand their role, benefits, safety considerations, and installation processes. Tailored for those looking to enhance the functionality and safety of their automated systems with peripheral components.

  • Rotary Encoder

    Rotary Encoder
    Delve into the fundamentals of rotary encoders: Discover how they work, the differences between incremental and absolute types, and their distinction from potentiometers. Understand their diverse applications in measurement and control, learn how to select the right type for your needs, and explore their advantages, limitations, and necessary accessories for optimal operation.

  • Fiber Optic Units for Sensor

    Fiber Optic Units for Sensor
    Understand the different types of fiber optic cables and their applications, how fiber optic sensors work, and their use in various industries. Discover the performance differences between optical fiber and optic cables, the benefits and limitations of fiber optic technology in data transmission, and key considerations for selecting the right fiber cables and calculating the required length for installations.

  • Single Axis Robot

    Single Axis Robot
    Explore the efficiency and safety benefits of single-axis robots in industrial automation. These robots, excelling in linear or rotational movements, streamline tasks like material handling and assembly, enhancing production speed and precision. When selecting a single-axis robot, consider payload, speed, and integration ease. These robots can be integrated with multi-axis systems for complex operations. In cleanroom environments, their sealed designs prevent contamination, essential for industries like semiconductor manufacturing. Additionally, single-axis robots improve workplace safety and ergonomics by performing repetitive or hazardous tasks, reducing the risk of injury and creating a more comfortable work environment.

  • Fiber Sensors (Amplifiers)
    Explore the efficiency of fiber sensor amplifiers in enhancing signal strength for fiber optic systems, making them crucial for precision in confined spaces. These amplifiers are key in industrial automation, aiding in real-time monitoring and robotics with improved sensitivity and range. Learn to select the right amplifier by considering output type, environmental factors, and detection needs. Fiber sensors boost automated system accuracy and efficiency, immune to electromagnetic interference for precise object detection.

  • Brackets, Covers (for Photoelectric Sensors and Fiber Sensors)
    In this brackets and covers for sensors FAQ page, you'll find essential insights on selecting and utilizing these critical accessories to enhance sensor performance, ensure accurate readings, and protect your devices from environmental hazards. Whether you're navigating compatibility issues, material choices, or installation tips, this guide offers straightforward advice to support your specific sensor setup and maintenance needs.

  • Reflector (for Photoelectric Sensors and Fiber Sensors)
    This guide shows how reflectors significantly enhance the functionality of photoelectric and fiber sensors, offering a tailored approach to detection accuracy and performance across a range of applications.

  • Temperature Conditioning Component
    Explore the critical role of temperature conditioning components in industrial automation, ensuring precise control and optimal performance. From thermostats to solid-state relays and thermo-chillers, this guide highlights how to select, integrate, and utilize these devices for efficient temperature management in various applications.

  • Brushless Motor
    Brushless motors, the advanced, efficient alternative to traditional motors, eliminating brushes for reduced wear and minimal maintenance. Discover the selection benefits, applications in demanding environments, voltage options, and their role in enabling compact, powerful machinery for automation, electric vehicles, and more.

  • Manual X-Axis Stage
    Learn about Manual X-Axis Stages: Understand load capacity's impact on performance, choosing the right stage for precision needs, and ensuring compatibility.

  • Manual XY-Axis Stage
    Discover the precision of XY position stages for accurate control in two directions, the mechanics of XY alignment stages, and how to choose the right stroke distance for optimal performance in various applications.

  • Roller Bearing
    Explore roller bearings types: cylindrical, spherical, needle, tapered. Learn their advantages, selection tips, axial load capacity, maintenance, failure signs, lifespan, and high-temperature use.

  • Chain Sprocket
    Chain sprockets: key for transmitting drive forces in mechanical systems. Understand types A, B, C, materials used, the impact of teeth number on performance, selection tips, and how material influences strength and friction resistance.

  • Foot Base for Aluminum Extrusions
    Select the right foot base for aluminum extrusions: consider profile series, load capacity, material, installation ease, and accessory compatibility for stability and durability.

  • Magnet - Round
    Explore FAQs on strong round magnets, including neodymium and cobalt types, their applications, handling, and how temperatures affect their strength.

  • Photoelectric Sensor, Fiber Sensor
    Explore the benefits and applications of photoelectric sensors in industrial settings. Learn how their non-contact detection enhances efficiency and reliability, and find out how to select the right sensor for outdoor environments, and more.

  • Spline Shaft
    Ever wondered how machinery achieves precise and controlled linear motion? Spline shafts play a crucial role in converting rotational motion into smooth, linear movement. This comprehensive FAQ dives deep into everything you need to know about spline shafts, exploring their functionalities, key characteristics, applications, and selection factors. From understanding their role in car transmissions to choosing the right material and maintaining them for optimal performance, this guide equips you with valuable knowledge about these versatile mechanical components.

  • Lead Screws, Nut
    Lead screws and ball screws are two of the most widely used in motion control. Both are employed to convert rotational motion into linear motion, but they differ in their design, efficiency, and suitability for various applications. This comprehensive guide delves into the intricacies of lead screws and ball screws, exploring their characteristics, advantages, and considerations for selecting the right one for your specific needs. This informative resource will equip you with valuable knowledge to make informed decisions in your projects.

  • Spring Plunger
    Spring plungers are essential components in various industrial applications. They are characterized by their spring-loaded design, which enables them to securely hold and position components while allowing for easy adjustment and repositioning. This functionality makes them instrumental in streamlining processes, saving time, and enhancing overall efficiency. This comprehensive guide delves into the world of spring plungers, exploring their applications, benefits, and key considerations for selecting the right ones for your specific needs.

  • Manual XYZ-Axis Stage
    Manual XYZ-Axis Stages offer a versatile solution for applications demanding controlled and precise movement along three linear axes: X, Y, and Z. These robust platforms empower users to achieve accurate positioning in various industries, including electronics, optics, and research. This comprehensive guide delves into the world of Manual XYZ-Axis Stages, exploring their functionalities, key specifications, and considerations to help you select the perfect stage for your specific needs.

  • Air Cylinder
    Air cylinders are the workhorses of industrial automation, driving diverse applications requiring linear motion. These versatile components, characterized by their simplicity and reliability, are available in various configurations to cater to a wide range of needs. This comprehensive guide delves into the world of air cylinders, exploring their key specifications, selection considerations, common applications, and the significance of choosing the right cylinder for optimal performance in your specific project.

  • Knuckle Joint
    This comprehensive guide delves into the world of knuckle joints, exploring their functionalities, common materials, maintenance practices, and key considerations for selecting the right size for your specific needs. Whether you're an engineer seeking to optimize a design or simply curious about the intricate workings of machinery, this guide equips you with valuable knowledge about these essential components.

Electricals

  • Switch Boxes

    Switch Boxes
    Switch Boxes products from the Electrical & Controls category can be selected based on many product specifications such as Material, Dimension width W, Dimension vertical H, Dimension depth D, and Protection function (environmentally resistant).

  • Micro Switches

    Micro Switches
    Micro Switches products from the Automation Components category includes Micro Switches,Peripheral Components (for Micro Switches) and many more Micro Switches related items. Search and select detailed specifications of automation components for your machine with free CAD downloads.

  • Rocker Switches

    Rocker Switches
    Rocker switches switch circuits when the operational part is pressed, causing the left and right edges to move up and down. They are primarily used for switching on and off the main power supply in devices. These switches are versatile, appearing in applications such as building wall light switches and communication device power switches. Switches are available in rectangular or round designs, some types illuminate the operator panel for visual confirmation when powered on.

  • Transformer

    Transformer
    Discover the answers to FAQ of transformers, from single-phase to three-phase, and learn about their differences, efficiency, and power transfer capabilities. Find out about the various types available based on core structure, electric system, and voltage level

  • Power supply

    Power supply
    This FAQ covers everything from what a power supply is and how to choose the right one, to the different types of power supplies available, including AC and DC outlet power supplies. Learn about the role of a switching power supply, and what to consider when selecting a power supply, such as electrical capacity and surge protection

  • Zip Ties

    Zip Ties
    Learn about the different types of zipties, sizes, and colors as well as their properties and uses in various environments. Discover how to release and unlock them

  • Insulation Wires for Electric / Electronic / Communication Equipment (Wire Cable)

    Insulation Wires for Electric / Electronic / Communication Equipment (Wire Cable)
    Learn about the different types of wires and how to choose the right one for your needs. Discover the components of cables, the types of wires used in households, and why wires come in different colors.

  • Switching Power Supply

    Switching Power Supply
    Learn about the principles, components, and differences between switching power supplies and transformers. Plus, get tips on purchasing and selecting the right power supply for your needs.

  • PLC (CPU Units)

    PLC (CPU Units)
    Learn how PLC control simplifies the sequence of work processes in automatic machines and its applications in industries like automobile manufacturing, food and pharmaceutical, and electronics. Find out the advantages of PLCs over traditional relay systems.

  • Inverter

    Inverter
    Learn more about inverters and their uses with our informative FAQ guide, including tips on how to choose the right inverter for your needs and important precautions for safe usage.

  • Crimp Terminal

    Crimp Terminal
    Learn about wire crimping and soldering, how many wires can be crimped together, whether to twist the wire before crimping, and the proper way to crimp the terminal with wires.

  • Circuit Breakers (Low Capacity)

    Circuit Breakers (Low Capacity)
    Understand the different types of circuit breakers, the reasons why a main circuit breaker trips, when to replace a breaker, and how to determine whether a 15 or 20 A circuit breaker is needed.

  • Resistor

    Resistor
    Discover what a resistor is, the types of resistors, and how to read the electrical resistance from color bands.

  • Electric Box

    Electric Box
    Discover the functions, types, and uses of industrial electrical boxes to ensure the safety and durability of your electrical appliances. Learn how to choose the right box based on factors such as size and operating environment to meet your specific needs and requirements for optimal performance.

  • Relay

    Relay
    Learn about relays, including their functions, types, and differences between voltages, and how they can be used in automation systems with various devices, and sockets relays.

  • Power Socket

    Power Socket
    Find out about power sockets and their types, including different shapes and standards of plugs, and learn how they can be used for connecting electrical devices in various countries.

  • Switching Hub

    Switching Hub
    Explore our comprehensive FAQ page on Switching Hubs to learn about their operation, the factors to consider when choosing a switch, and understand the advantages of a Gigabit Ethernet Switch. Dive deep into data transmission, network performance, scalability, compatibility, and high-speed data transfer essentials. Ideal for both networking beginners and experts.

  • Power Cable

    Power Cable
    Dive into our in-depth FAQ on Power Cables, exploring their primary function, different types, and significance in different applications. Understand how cables are designed for AC and DC power transmission, and why selecting the right cable type is crucial. Whether you're looking to wire a small appliance or a large industrial machine, this page has insights for everyone.

  • Timers / Calendar Timer

    Timers / Calendar Timer
    Navigate the complexities of industrial equipment management with our comprehensive FAQ guide on selecting the perfect timer or calendar timer. Our expert insights help you weigh the benefits of electromechanical vs. electronic timers, understand the critical differences between analog and digital timers, and discover how calendar timers and solar time switches can revolutionize operational control.

  • Counter

    Counter
    Unlock the potential of precision in monitoring and controlling industrial processes with our informative FAQ guide on counters. Learn what a counter is, its industrial applications, installation guidance, integration with existing setups, and its role in enhancing machine safety. Whether you need a digital or electromechanical model, our guide offers insights into selecting the right counter with the desired specifications for your operations.

  • Circuit Protector

    Circuit Protector
    Learn how to select and install the right circuit protector, understand its role in safeguarding against overcurrents, and how it can double as a power switch. Ensure the safety and longevity of your devices with essential compatibility and specification tips.

  • Relay Socket

    Relay Socket
    Streamline the functionality of your electrical circuits with our comprehensive FAQ guide on relay sockets. From understanding their role in ensuring stable relay connections to selecting the right type for your industrial applications, our guide covers installation, troubleshooting, and the benefits of using relay sockets in both AC and DC circuits. Get essential insights into enhancing safety and efficiency in your electrical systems with the correct relay socket choice

  • PLC (Input/Output Units)

    PLC (Input/Output Units)
    Delve into the world of industrial automation with our detailed FAQ guide on PLCs (Programmable Logic Controllers). Learn about the crucial role of Input/Output units in automated systems, their interface with devices, and the programming for optimized machinery control. Discover how PLCs drive efficiency in numerous industrial applications, from manufacturing to energy production.

  • Terminal Relay

    Terminal Relay
    Explore our comprehensive FAQ on Terminal Relays, answering key questions like identifying relay terminals, differences between 4 and 5-terminal relays, main relay components, and types of relay terminals. Perfect for both beginners and professionals seeking in-depth relay knowledge.

  • Solid State Relay (SSR)

    Solid State Relay (SSR)
    Discover essential insights into Solid State Relays (SSRs) with our FAQ. Learn about SSR functionality, the advantages over traditional relays, applications for different types of SSRs like 220V and 3-phase, and the distinction between DC and AC SSRs. Ideal for automation and control systems enthusiasts.

  • Electrical Enclosure Cooling Fan

    Electrical Enclosure Cooling Fan
    Navigate the complexities of industrial cooling with our Fans FAQ. Uncover the differences between AC and DC fans, the importance of cooling fans in machinery, energy-efficient cooling solutions, the significance of waterproof and oilproof fans, and technological advancements in fan control and efficiency. Essential for professionals in industrial and mechanical ventilation.

  • Earth Leakage Breakers (Low Capacity)

    Earth Leakage Breakers (Low Capacity)
    Explore the essential role of Earth Leakage Circuit Breakers (ELCBs) in electrical safety. Learn about their function, typical reasons for tripping, and troubleshooting methods. Understand how to determine the appropriate tripping capacity and size, and gain insights into measuring earth leakage current and adhering to safety standards.

  • PLC (Communication Unit)

    PLC (Communication Unit)
    Uncover the intricacies of PLC Communication Interfaces in industrial environments, including methods for PLC communication, the advantages of Ethernet-based units, and the role of communication processing units. Compare different types of communication units and discover the integration and key features of Mitsubishi's PLC communication unit within industrial systems.

  • Electric Controller

    Electric Controller
    Gain comprehensive knowledge about controllers in industrial automation, including their roles, types, and the efficiency and safety enhancements they offer. Learn about the primary components of industrial control systems, the importance of cybersecurity, the function of PLCs, and the impact of advancements in remote access technology on industrial control systems.

  • Touch Panels (For PLC)

    Touch Panels (For PLC)
    Delve into the comprehensive FAQ page about touch panels in PLC systems, tailored to enlighten both newcomers and seasoned professionals in industrial automation. Discover the nuances of touch panels and screens, their critical role in streamlining interfaces, and the distinctive benefits they offer in PLC configurations. Navigate through a world of advanced industrial control with this detailed guide, addressing crucial questions about touch panel technology, its applications, and its influence on the evolution of automated industrial processes.

  • Push Button

    Push Button
    Explore the infomation about push buttons in electrical circuits, a cornerstone of industrial control systems. We offers a deep dive into their characteristics, integration methods, and types, alongside expert advice on selecting the ideal push buttons for specific machinery needs.

  • Digital Panel Meter

    Digital Panel Meter
    Discover the pivotal role of digital panel meters in electronic circuits and industrial automation through our concise FAQ page. Uncover how these meters monitor crucial parameters, improve system reliability, and offer advanced features like alarming and data logging. Learn the differences between digital and analog meters and explore the wide spectrum of measurements they provide.

  • Alarms / Buzzer

    Alarms / Buzzer
    Explore the essential role of buzzers in electrical circuits with our informative FAQ page. Understand their mechanisms, industry applications, and the differences between piezo and electromagnetic types. Learn how to optimize buzzer loudness, integrate them into security systems, and select the appropriate size and sound level for various settings. Gain practical insights on connecting buzzers to digital circuits like Arduino or Raspberry Pi.

  • Glass Tube Fuse

    Glass Tube Fuse
    Navigate through our detailed guide on glass fuses in electronic circuits, learning how they offer crucial overcurrent and short circuit protection. Understand the distinctions between ceramic and glass fuses, including their material composition, voltage ratings, and applications. Discover the versatility of glass fuses in both AC and DC settings and follow our expert guidelines for replacing them effectively. Uncover the reasons for choosing glass fuses over alternatives, such as cost-effectiveness and ease of visual inspection. Finally, learn to spot the telltale visual indicators of a blown glass fuse, ensuring swift and accurate troubleshooting in your electrical systems.

  • Overload Relay

    Overload Relay
    Uncover the essential role of overload relays in electrical safety and motor protection with our detailed guide. Learn how terminals 95 and 96 in overload relays are crucial in motor protection circuits, ensuring the safe operation of electrical systems. Understand how these relays contribute to electrical safety by preventing motor overheating and reducing fire risks. Discover the factors determining the correct setting for an overload relay, balancing protection and system efficiency. Dive into the significance of overload relays in 3-phase systems, their design principles benefiting relay performance, and the distinctive features separating bimetallic from electronic overload relays. This guide provides a thorough understanding of overload relays, enhancing equipment longevity and ensuring compliance with safety standards in various electrical applications.

  • Board-To-Board Connector

    Board-To-Board Connector
    Dive into the intricate world of board-to-board connectors and their pivotal role in modern electronic systems with our comprehensive guide. Learn how to select the ideal connector by considering factors like pitch, contact number, voltage, and environmental conditions. Understand the importance of secure connections, and explore the differences between mezzanine, coplanar, and backplane connectors, each catering to specific design needs. Discover the significance of pitch and stacking heights in achieving compact and efficient designs. Stay ahead with the latest trends in connector miniaturization, crucial for space-constrained applications like IoT devices.

  • USB Adapter

    USB Adapter
    Discover the benefits of USB 3.0 adapters with faster data transfers and backward compatibility, and the advantages of panel mounting USB adapters for organized, durable, and efficient connectivity. Understand the importance of IP65 panel mounting for protection against elements, and learn how to choose between round and square hole adapters. Find out how USB to Ethernet adapters enable network connections and identify the best USB adapters for harsh outdoor environments, focusing on durability, protection, and performance.

  • Rotary Code Switch

    Rotary Code Switch
    Explore the versatile world of rotary switches, essential for precise control in electronic systems. Learn about coded rotary switches for specific configurations and how to choose the right one for your equipment, considering factors like positions, environment, and compatibility. Understand the compact convenience of thumb rotary switches and the distinction between rotary and rotary DIP switches for manual or binary-coded settings. Recognize the value of sealed rotary switches in protecting against harsh conditions and how rotary code switches enhance control systems with accurate, configurable inputs.

  • Cable with Square / Rectangular Connector
    Explore the versatility of cables with rectangular connectors for diverse electrical systems, from industrial controls to computer networks. Learn how they ensure secure connections in machinery, facilitate computer and monitor connections with D-Sub ports, and the importance of choosing the right connectors for power systems. Discover the benefits of EMI countermeasures in cable designs for enhanced signal protection and performance.

  • Cable with Round / Circular Connector
    Learn about circular connectors, essential for secure electrical connections in diverse environments. From industrial machinery to data networks, learn how M5, M8, and M12 designations cater to different applications. Understand how to select the right connector considering environmental conditions, data transmission needs, and material durability. Discover materials used in manufacturing and why M12 connectors are favored for data transmission. Plus, get insights on how IP ratings guide your choice for optimal protection against dust and liquids.

  • PLC Compatible Batteries
    Explore the essentials of PLC batteries in industrial automation, highlighting their role in maintaining operations during power outages, differences between alkaline and lithium-ion types, selection criteria, maintenance best practices, disposal guidelines, replacement indicators, storage tips, rechargeability, environmental considerations, and recent advancements for enhanced performance and sustainability.

  • Power Relay
    Power relays, essential electromechanical switches designed for controlling high-power circuits with a low-power signal. Understand their unique capabilities, selection criteria, and varied applications across industries, from motor control to energy management, highlighting the role in modern automation and machinery.

  • PLC (Wire-Saving Dedicated Unit)
    Discover the advantages of PLC Wire-Saving Dedicated Units in industrial automation, offering reduced wiring complexity and enhanced system reliability. Learn how Digital and Analog I/O Units integrate for efficient data exchange, explore flexible mounting options for diverse settings, and understand key considerations for selecting Analog I/O units, ensuring compatibility and performance in your PLC system.

Factory Supplies / tools

  • Dolly Cart / Hand Truck

    Dolly Cart / Hand Truck
    Learn about the different types of dolly carts and hand trucks, how to select the right one, and important safety precautions.

  • Thermometer / Hygrometer

    Thermometer / Hygrometer
    This FAQ covers the different types of thermometer available for industrial use, how to select the right thermometer, and specific information on the infrared thermometer.

  • Hammer

    Hammer
    This FAQ covers the different types of hammers and their uses, as well as tips on how to use a hammer safely to avoid injury and damage to surfaces.

Why MISUMI?

If you faced any problem with ordering, MISUMI can help you