(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 13 February estimated would arrive after CNY holidays. Please expect delay for orders shipped during this peak season and we thank you for your kind understanding. More Details
  • [Announcement] MISUMI Malaysia website new user interface. Clearer navigation, easy product search and more. Explore now! May contact us at (60) 3 7890 6399 for any inquiries.
topBanner
MISUMI FRAMES:
An Aluminium Extrusion Design Software
Free For Use And Design Faster. Get Instant BOM & Drawings In Minutes!

image

Try FRAMES Now!

  • Reduces design and order time by up to 90%.
  • Readily downloadable CAD Data.
  • Save cost when buying MISUMI economy series.

About MISUMI's FRAMES Software

FRAMES is a click-and-drag solution designed to make aluminum extrusion ordering simple, easy, and fast!

FRAMES significantly reduces design time
Get Started Now: Instant Access, Free of Charge!
Create drawings
Instant BOMs and Drawings
Free and available to use immediately
Design Faster, Deliver Sooner: Hours of Work Now Done in Minutes

How to Get Started

1.

Fill in Form

Click on the button below.

2.

Check Email for Download Link

A link to download will be sent to the email address you provided.

3.

Download & Install

Click on link in the email to download & install according to user manual.

4.

Login using MISUMI Login ID & Password.

Start design!

How does MISUMI FRAMES Work?

Step one design, step two order

MISUMI FRAMES Design Examples

Design Examples

Example of a transfer cart
Transfer Cart
Example of a two tier table
Two Tier Table
Example of a workbench
Workbench

Frequently Asked Questions

Can it be used on any PC? (System requirements)

Recommended specs:

Operation System: Windows 10 (64-bit) | Windows 11 (64-bit)
Processor: Intel Core i5 (2.7GHz, 4 cores) or higher
Memory: 8GB or higher
Disk space: 5GB
Graphic card: NVIDIA recommended

Is it possible to use it on the Web?

MISUMI FRAMES is an installation type application. Not available on the web.

The download is free, but are there any registration fee or usage fees?

It’s free for use with no registration or usage fee.

What products does MISUMI FRAMES have?

MISUMI Aluminum frame and various accessories such as Nut, Bracket, Slot Cover, Frame Cap, Panel, Caster, Adjuster Pad, etc.

If I have further questions or encounter any problems using MISUMI FRAMES, who can I contact?

You can contact the support line at ts@misumi.com.my

Why MISUMI?

If you faced any problem with ordering, MISUMI can help you