(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • [Announcement] MISUMI Malaysia website new user interface. Clearer navigation, easy product search and more. Explore now! May contact us at (60) 3 7890 6399 for any inquiries.

Pallet Centering Mechanism 2
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Positioning/Clamp

Centering mechanism that uses an air cylinder at the working position to adjust the product's centering in conjunction with a connecting rod structure.
Often used in transfer lines where there are requirements for product transfer location.
Facilitates connection to other work positions by adjusting the position during product transfer.
Pallet Centering Mechanism 2
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Bearing C-EFL608ZZ Inner diameter: 8mm
Outer diameter: 22mm
Width: 7mm
2 MYR 4.50/Unit
Idler C-AHTF40S2M100 Usable belt width: 10mm
Number of teeth: 40
Tooth type: S2M
1 MYR 39.23/Unit
Bearing Press Pin C-BMSB6-20 Outer diameter: 6mm
Length: 20mm
1 MYR 4.60/Unit
Timing Belt C-HTBN984S2M-100 Belt nominal width: 100 (10mm)
Belt circumference length: 984mm
Tooth type: S2M
1 MYR 15.14/Unit
Bearing Holder C-BACA698ZZ Bearing model number: 698ZZ
Bearing inner diameter: 8mm
Mounting method: Fixed ring type
Thrust ring: Present
1 MYR 16.21/Unit
Timing Pulley C-HTPA36S2M100-A-P8 Usable belt width: 10mm
Number of teeth: 36
Shaft hole diameter d: 8mm
Tooth type: S2M
1 MYR 21.60/Unit
※ Kindly check MISUMI eCatalog for latest information.
※ The price on the product list is the starting price for that product.
    Product details (Price, leadtime and availability) may be subjected to updates.
    Kindly check MISUMI eCatalog for latest information.