(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • [Announcement] MISUMI Malaysia website new user interface. Clearer navigation, easy product search and more. Explore now! May contact us at (60) 3 7890 6399 for any inquiries.

Long Slide Mechanism
Long Slide Mechanism

Specifications and Features
Assembly/Processing

A mechanism that slides by facing a Cam Follower against the upper and lower surfaces and guide rails of the sheet metal A manual mechanism where moving the handle in the long direction presses a Urethane Mold Bearing and plastic packing into the groove of the aluminum Selected Cam Followers with high rigidity and precision, considering the repulsive force of the packing with a long slide
Long Slide Mechanism
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Hex Socket Head Bolt E-GSCBS5-25 Type: Hex Socket Head Cap Screw with Spring and Flat Washer Assembly Nominal Thread Size (M): 5 Length L (mm): 25 Material: Stainless Steel Surface Treatment: Barrel Finish · Passivation RoHS10 Compliant 14 MYR 1.32/Unit
Dowel Pin E-MSC4-8 Shape: Straight / Stepped Parallel End Shape: Single-Ended Tapered Type, Single-Ended Ball Type Material: Martensitic Stainless Steel D Dimension (mm): 4 L Length (mm): 8 2 MYR 9.27/Unit
Hex Socket Head Bolt E-GSCBS5-15 Type: Hex Socket Head Cap Screw with Spring and Flat Washer Assembly Nominal Thread Size (M): 5 Length L (mm): 15 Material: Stainless Steel Surface Treatment: Barrel Finish · Passivation RoHS10 Compliant 8 MYR 12.20/Unit
Cam Follower C-CFFA6-16 Type: Cam Follower Hex Socket Flat Type Outer Diameter D: 16 / Width B: 11 Material: Carbon Steel Standard Type, With Seal 5 MYR 21.27/Unit
Hinge Pin E-SCCG6-65 Basic Shape: Straight Shaft Diameter D (mm): 6 L Dimension (mm): 65 Material: Austenitic Stainless Steel 1 MYR 37.64/Unit
Hex Socket Head Bolt E-GSCBS3-15 Type: Hex Socket Head Cap Screw with Spring and Flat Washer Assembly Nominal Thread Size (M): 3 Length L (mm): 15 Material: Stainless Steel Surface Treatment: Barrel Finish · Passivation RoHS10 Compliant 6 MYR 7.80/Unit
※ The price on the product list is the starting price for that product.
    Product details (Price, leadtime and availability) may be subjected to updates.
    Kindly check MISUMI eCatalog for latest information.