(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • [Announcement] MISUMI Malaysia website new user interface. Clearer navigation, easy product search and more. Explore now! May contact us at (60) 3 7890 6399 for any inquiries.

Detachable Window
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
MainBody/Structure
Safety

Simple detachable window using a Knob and mounting holes Simplifies detachment work for inspection covers, etc. The cover can be detached without separating the knob by using the mounting holes
Detachable Window
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Aluminum Frame LCF8-3030-600 Frame Shape: Square, 4-Sided Groove, Lightweight Material: 6063-T5 Surface Treatment: White Alumite (Anodized Aluminum) Overall Length L: 600 Standard Frame Width: 30 2 MYR 16.92/Unit
Aluminum Frame LCF8-3030-600 Frame Shape: Square, 4-Sided Groove, Lightweight Material: 6063-T5 Surface Treatment: White Alumite (Anodized Aluminum) Overall Length L: 600 Standard Frame Width: 30 2 MYR 16.92/Unit
Aluminum Frame LCF8-3030-160 Frame Shape: Square, 4-Sided Groove, Lightweight Material: 6063-T5 Surface Treatment: White Alumite (Anodized Aluminum) Overall Length L: 160 Standard Frame Width: 30 2 MYR 4.51/Unit
Aluminum Frame LCF8-3030-674 Frame Shape: Square, 4-Sided Groove, Lightweight Material: 6063-T5 Surface Treatment: White Alumite (Anodized Aluminum) Overall Length L: 674 Standard Frame Width: 30 2 MYR 19.00/Unit
End Cap for Aluminum Frame LCEC8-3030-B Category: End Cap Frame Size: 3030 Color: Black Material: Nylon 4 MYR 0.43/Unit
Knurled Knob E-LNKBC6-16-20 Type: Knurled Knob Small Diameter Type Mounting Part Length L: 16 Mounting Part Diameter M: M6 Body Outer Diameter (D): 20 Surface Treatment: Chrome Plating 4 MYR 6.25/Unit
Handle C-NUWANS10-120-27 Type: Round Bar Handle Type Material: [Stainless Steel] SUS304 Surface Treatment: [Other] Polishing Threaded Part Length L (mm): 120 1 MYR 8.31/Unit
※ The price on the product list is the starting price for that product.
    Product details (Price, leadtime and availability) may be subjected to updates.
    Kindly check MISUMI eCatalog for latest information.