(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 13 February estimated would arrive after CNY holidays. Please expect delay for orders shipped during this peak season and we thank you for your kind understanding. More Details
  • [Announcement] MISUMI Malaysia website new user interface. Clearer navigation, easy product search and more. Explore now! May contact us at (60) 3 7890 6399 for any inquiries.

Thrust Load Countermeasure for Small Motor Shaft
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Drive/Actuation

Reduction of thrust load without using a coupling.
The thrust load on the motor shaft is reduced; the motor rotates the worm gear and foil, which winds the wire onto the drum on the shaft.
Low-speed rotation with worm gear and foil drive, using bearings instead of bushings; assembly requires no gap between the motor bracket, bearings, and worm gear.
Environment/Operability: Only thrust loads in one direction are supported.
Thrust Load Countermeasure for Small Motor Shaft
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Set Screw E-GMSSU4-5 Screw nominal (M): 4
Length L(mm): 5
Material: Stainless steel
RoHS10 compliant
1 MYR 0.25/Unit
Set Screw E-GMSSU5-6 Screw nominal (M): 5
Length L(mm): 6
Material: Stainless steel
RoHS10 compliant
1 MYR 0.25/Unit
Fixed Bearing Nut E-BNGS6 Screw nominal (M): M6×1.0
Material: Stainless steel
Surface treatment: None
Screw type: Metric (standard) thread
2 MYR 8.86/Unit
※ Kindly check MISUMI eCatalog for latest information.
※ The price on the product list is the starting price for that product.
    Product details (Price, leadtime and availability) may be subjected to updates.
    Kindly check MISUMI eCatalog for latest information.