(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 13 February estimated would arrive after CNY holidays. Please expect delay for orders shipped during this peak season and we thank you for your kind understanding. More Details
  • [Announcement] MISUMI Malaysia website new user interface. Clearer navigation, easy product search and more. Explore now! May contact us at (60) 3 7890 6399 for any inquiries.

Load Measurement
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Inspection/Measurement Drive/Actuation

No load other than when measuring When pressing a bushing into a nylon gear, measure the load applied to the bushing. The measuring rod is pushed to the transfer surface by a cam mechanism only during load measurement. Environment/Operability: No protrusions on the transfer line, and the entire unit is installed below the transfer surface to save space.
Load Measurement
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Set Screw E-GMSSU6-10 Screw nominal (M): 6
Length L(mm): 10
Material: Stainless steel
RoHS10 compliant
1 MYR 0.30/Unit
Set Screw E-GMSSU5-6 Screw nominal (M): 5
Length L(mm): 6
Material: Stainless steel
RoHS10 compliant
1 MYR 0.25/Unit
※ Kindly check MISUMI eCatalog for latest information.
※ The price on the product list is the starting price for that product.
    Product details (Price, leadtime and availability) may be subjected to updates.
    Kindly check MISUMI eCatalog for latest information.