(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 13 February estimated would arrive after CNY holidays. Please expect delay for orders shipped during this peak season and we thank you for your kind understanding. More Details
  • [Announcement] MISUMI Malaysia website new user interface. Clearer navigation, easy product search and more. Explore now! May contact us at (60) 3 7890 6399 for any inquiries.

Cylindrical Work Holder
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Positioning/Clamp Setup

Work holder with a movable clamp section to accommodate cylindrical workpieces of different diameters.
V-block operating range is set based on workpiece size variability using a guide structure combining shaft and oil-free bushing.
Knurled knob selected to improve clamp operability.
Cylindrical Work Holder
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Hex Socket Bolt E-GSCB6-30 Screw nominal (M): 6
Length L(mm): 30
Material: Stainless steel
RoHS10 compliant
4 MYR 0.88/Unit
Hex Socket Bolt E-GSCB6-35 Screw nominal (M): 5
Length L(mm): 15
Material: Stainless steel
RoHS10 compliant
4 MYR 0.84/Unit
Standard Knurled Knob C-NOMS10 Mounting part type: Female thread
Mounting part diameter (M): M10
Material: Stainless steel
Surface treatment: Wire drawing
2 MYR 23.02/Unit
Set Screw E-GMSSFS5-6 Screw nominal (M): 5
Length L(mm): 6
Material: Stainless steel
RoHS10 compliant
4 MYR 0.17/Unit
※ Kindly check MISUMI eCatalog for latest information.
※ The price on the product list is the starting price for that product.
    Product details (Price, leadtime and availability) may be subjected to updates.
    Kindly check MISUMI eCatalog for latest information.