(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 13 February estimated would arrive after CNY holidays. Please expect delay for orders shipped during this peak season and we thank you for your kind understanding. More Details
  • [Announcement] MISUMI Malaysia website new user interface. Clearer navigation, easy product search and more. Explore now! May contact us at (60) 3 7890 6399 for any inquiries.
Economy Hinges Economy Hinges
- Various specifications
- Respond to various mounting requirements
- Effective cost reduction
Up to 61% price reduction compared to similar products

Product Features

advantages of misumi economy type
advantages of misumi economy type
  • Aluminum alloy hinge, guaranteed precision processing quality
    Market distribution products*
    Inaccurate precision hole position, unable to mount
    MISUMI economy type
    Quality guaranteed by full inspection with precise dimensions
  • Stainless steel hinge, high improved durability and strength
    Market distribution products*
    Generally, the middle axis fixed by riveting easily had loosening and falling off problems
    MISUMI economy type
    Improved center axis structure, increased precision, even preventing freezing issues, solved
※ Market distribution products are similar products randomly purchased by our company in online and offline markets.
aluminum alloy medium heavy duty hinge stainless steel medium heavy duty hinge
Features of Economical Medium-Heavy Duty Hinges
Aluminum Alloy Medium-Heavy Duty Hinge
- Improved center axis mechanism for increased load, reduced design lead time and cost, enhanced product development.
- Aluminum alloy medium-heavy duty indoor use with silver treatment, doubled corrosion resistance compared to MISUMI standard products.
- Dual fastening structure satisfies design requirements, reduces load increase costs, and achieves model delivery.
Allowable load (N)
Misumi existing product 98
Load doubled
Misumi economical medium load new product 196
Heavy duty cone hole type / Heavy duty asymmetric type
Test conditions
The hinge center axis and the door center extension must be parallel
Test door body: length = 2 x width
If there is no deformation when opening and closing after installation, it is considered as the valid allowable load
Stainless Steel Medium-Heavy Duty Hinge
- Added pivot bearings to reduce operating force during opening and closing, and applied non-grinding and full-sensing finishing.
- Strengthened repetitive opening and closing force, reducing material costs in development.
- Bearing alignment stainless steel medium-heavy duty hinges have 56% reduced rotational operating force compared to MISUMI existing products.
- Part wear is reduced, and noise generated during opening and closing is significantly decreased.
Rotational Operating Force (N)
MISUMI existing product
56% reduction in rotational operating force
MISUMI Economical Medium-Heavy Duty New Product

Recommended Products

Aluminum alloy hinge

Note: Please check the current specification, price and delivery date again from the product page.