(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 13 February estimated would arrive after CNY holidays. Please expect delay for orders shipped during this peak season and we thank you for your kind understanding. More Details
  • [Announcement] MISUMI Malaysia website new user interface. Clearer navigation, easy product search and more. Explore now! May contact us at (60) 3 7890 6399 for any inquiries.
View all Economy shim Tapes Smart choice for cost reduction
Economical sim tape single standard・multi standard set type
New release
Convenient usage Complete standard Low price

Product Features

convenient usage method

Easy to use

Packaging box improvement, Misumi's novel and unique design overall improvement in usability
Problems when customers use it Misumi economic improvement
Assembly Since the shim tape must be taken out and installed when used for the first time, the operation is complicated and the gasket roll easily gets tangled The shim tape can be easily taken out by turning the inner ring, making it simple and convenient
Length measurement Length cannot be measured when cutting because there is no ruler Measuring the required length and cutting is possible because there is a ruler
Storage If you take out the core tape, it cannot be stored, so it is inconvenient to store and there is a risk of cutting your fingers There is a storage entrance, so you can store the core tape right away. Safe and convenient storage
Check remaining amount You have to open the cover to check the remaining amount with an opaque container, which is cumbersome to operate The transparent container allows you to see the inside without opening the cover, so you can check the remaining amount at any time
fully equipped specifications

Complete specifications

Including 4 commercial specifications of 0.01, 0.02, 0.05, 0.1, etc., after combination, meet the needs of daily use
Interval Combination of specifications
0.01 Specification available
0.02 Specification available
0.03 0.01 + 0.02
0.04 0.02 × 2
0.05 With specifications
Interval Specification combination
0.06 0.01 + 0.05
0.072 0.02 + 0.05
0.08 0.01 + 0.02 + 0.05
0.09 0.02 × 2 + 0.05
0.1 Standardized
※ Unit: mm
affordable price

Practical price Up to 83% off Misumi existing products

Purchase a multi-size set product when ordering 1 model name
Thickness T Single size Multi-size set product
2 sizes 3 sizes 4 sizes
0.01 Select 1 size Select 2 sizes Select 3 sizes All sizes
0.02
0.03
0.04
※ Unit: mm Get more benefits when purchasing a set of products Up to 33% OFF

Recommended Products

Note: Please check the current specification, price and delivery date again from the product page.