Economy Automatic Stage Sold as a set including motor driver and cables
Guaranteed repeatability precision of ±5μm
(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Economy Automatic Stage
| Transmission screw | Ball Screw Φ6, Lead 1mm | |
| Guide | Linear Ball Guide Type | |
| Motor | Type | 2-Phase Stepper Motor 1.3A/phase |
| Step Angle | 1.8゜ | |
| Connector | Model Number | HR10A-10J-12P (Hirose Electric) |
| Receiver Model Number | HR10A-10P-12S (Hirose Electric) | |
| Sensor mechanism | Power Voltage | DC15~32V |
| Sensor Type | Micro Photosensor EE-SX4320 (Omron) | |
| Output Control | NPN Open Collector Output | |
| Output Logic | During detection (light blocking): Output transistor OFF (non-conducting) | |
Note: Please check the current specification, price and delivery date again from the product page.