(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Solenoid Valves helps saving space and energy. It comes with special features which is right for you!
More than 40,000 items of Solenoid Valves from the SMC brand at MISUMI.
Plug-in Compatible sub-plate type
Power consumption is decreased by approx. 1/3 by reducing the wattage required to hold the valve in an energised state. (Effective energizing time is over 67 ms at 24 V DC.)
Combination examples
| Series | A Side | B Side |
|---|---|---|
| SY□A0/3O | N.C. Valve | N.C. Valve |
| SY□B0/3O | N.O. Valve | N.O. Valve |
| SY□C0/3O | N.C. Valve | N.O. Valve |
5-Port Solenoid Valve,
Body Ported, Single Unit,
SY3000 Series
Part No. : SY3120-5G-M5-F1
1 Day(s)
5-Port Solenoid Valve,
Body Ported, Single Unit,
SY5000 Series
Part No. : SY5120-5DZ-01-F2
1 Day(s)
5-Port Solenoid Valve,
Body Ported, Single Unit,
SY7000 Series
Part No. : SY7120-4G-02-F2
1 Day(s)
5-Port Solenoid Valve,
Base Mounted, Single
Unit, SY5000 Series
Part No. : SY3140-5LOZD
1 Day(s)
5-Port Solenoid Valve,
Body Ported, Type 60
Valve, SY5000 Series
Part No. : SY5160-5G-01
1 Day(s)
Pilot-Operated, 2-Port
Solenoid Valve for
Dry Air, Single Unit,
VQ20 Series
Part No. : VQ21A1-5G-C6
1 Day(s)
3-Port Solenoid Valve,
Pilot Operated Poppet
Type, Rubber Seal, Body
Ported, Single Unit,
VP300 Series
Part No. : VP342-1DZ1-02A
1 Day(s)
3-Port Solenoid Valve,
Direct Operated Poppet
Type, Rubber Seal,
VK300 Series
Part No. : VK332-4G-M5
1 Day(s)
3-Port Solenoid Valve,
Pilot Type, Rubber Seal,
SYJ700 Series
Part No. : SYJ712-5LZ-01
1 Day(s)
4‑Port Solenoid Valve,
Direct Operated Poppet
Type, VQD1000 Series
Part No. : VQD1121-5L-M5
1 Day(s)
4-Port Solenoid Valve,
Body Ported,
VZ1000 Series
Part No. : VZ1120-5G-M5
1 Day(s)
4/5-Port Solenoid Valve,
Rubber Seal,
SYJ3000 Series
Part No. : SYJ3123-5LZ-M3
1 Day(s)
5-Port Solenoid Valve,
Pilot Type, Metal Seal,
Plug-In / Non Plug-In,
VFS2000 Series
Part No. : VFS2600-5FZ
1 Day(s)
5-Port Solenoid Valve,
Body Ported, Single Unit,
VQZ1000 Series
Part No. : VQZ1121-5M1-C6
1 Day(s)
5-Port Pilot Type Solenoid
Valve, Body Ported, Single
Unit, VF1000 Series
Part No. : VF3130-3DZ1-02
1 Day(s)
If you faced any problem with ordering, MISUMI can help you
Contact Customer Service
Tel: (603) 7960 8499
e-mail: cs@misumi.com.my