(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Reduce time-wasting on setting problems, and errors settings problems.
| Series | Release Button Color | |||
|---|---|---|---|---|
| Meter-Out | Meter-In | Metric | Inch | |
|
Gray | Light Blue | Light Gray | Orange |
|
|
|
|
|
|
Gray | Light Blue | White | White |
|
|
|
|
|
Speed Controller with
One-Touch Fitting,
Push-Lock Type,
Elbow Type
Part No. : AS1211F-M5-04A
MYR 67.55
1 Days
Speed Controller With One-Touch Fitting, Push-Lock Type, In-Line Type
Part No. : AS2002F-06A
MYR 98.90
1 Days
Clean Speed Controller With One-Touch Fittings, Elbow Type
Part No. : AS2201FPG-01-08
MYR 393.32
1 Days
Speed Controller For Low-Speed Operation With One-Touch Fittings (Resin Body)
Part No. : AS1201FM-M5-04
MYR 84.32
1 Days
Standard Type Speed Controller, Large Flow In-Line Type
Part No. : AS420-03
MYR 318.27
1 Days
Speed Controller With One-Touch Fittings, In-Line Type, Panel Mount Type
Part No. : AS2001F-07-3
MYR 112.58
1 Days
Speed Controller with
One-Touch Fitting,
In-Line Type
Part No. : AS2002F-03
MYR 98.90
1 Days
Speed Controller With One-Touch Fitting, Stainless Steel Series, Elbow Type / Universal Type
Part No. : AS1201FG-M5-04
MYR 134.18
1 Days
Speed Controller With One-Touch Fittings, In-Line Type
Part No. : AS1002F-01
MYR 78.58
1 Days
Standard Type Speed Controller, In-Line Type
Part No. : AS2000-N01
MYR 98.90
1 Days
Speed Controller with
One-Touch Fitting,
Elbow Type
Part No. : AS1201F-M3-23
MYR 62.73
1 Days
Speed Controller For Low-Speed Operation, In-Line Type
Part No. : AS1001FM-04
MYR 94.03
1 Days
Standard Type
Speed Controller, Metal
Elbow Type
Part No. : AS1200-M5
MYR 107.27
1 Days
Speed Controller With One-Touch Fittings, Stainless Steel Series, In-Line Type
Part No. : AS1001FG-04
MYR 91.37
1 Days
Dual Speed Controller With One-Touch Fitting
Part No. : ASD230F-M5-04
MYR 114.78
1 Days
If you faced any problem with ordering, MISUMI can help you
Contact Customer Service
Tel: (603) 7960 8499
e-mail: cs@misumi.com.my