(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
There are many materials available to select such as stainless steel, zinc alloy, and aluminum.
Enjoy Same Day Shipping now for TAKIGEN products
Popular Hinges Categories
at MISUMI
Stainless-Steel Butt Hinge B-1078
Characteristic
| Part No. | Hole | L | W | t | P1 | P2 | P3 | P4 | ød | øD1 | (øD2) | N1 | N2 | Reference (Using 2 pieces) |
Mass (g) |
Price (MYR) |
Day to Ship | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Door height x Door width |
Door mass (Kg) |
|||||||||||||||||
| B-1078-1 | Without hole | 40 | 35 | 1.5 | 3 | 6.3 | 3 | 600 × 300 | 7.1 | 25 | 9.37 | 1 | ||||||
| B-1078-2 | 50 | 35 | 1.5 | 3 | 6.3 | 3 | 800 × 400 | 8 | 30 | 10.57 | 3 | |||||||
| B-1078-3 | 65 | 50 | 2 | 4.5 | 8.8 | 5 | 1,200 × 600 | 15 | 70 | 16.06 | 1 | |||||||
| B-1078-4 | 75 | 50 | 2 | 4.5 | 8.8 | 5 | 1,200 × 600 | 16 | 85 | 19.39 | 1 | |||||||
| B-1078-5 | 90 | 60 | 3 | 6 | 12.3 | 5 | 1,600 × 800 | 32 | 190 | 32.03 | 1 | |||||||
| B-1078-6 | 100 | 60 | 3 | 6 | 12.3 | 5 | 1,600 × 800 | 35 | 200 | 32.77 | 1 | |||||||
| B-1078-11 | With hole | 40 | 35 | 1.5 | 22 | 26 | 3.2 | 3 | 6.3 | 4 | 3 | 600 x 300 | 7.1 | 25 | 9.88 | 1 | ||
| B-1078-12 | 50 | 35 | 1.5 | 22 | 34 | 4.3 | 3 | 6.3 | 4 | 3 | 800 x 400 | 8 | 30 | 11.07 | 1 | |||
| B-1078-13 | 65 | 50 | 2 | 30 | 23 | 23 | 4.3 | 4.5 | 8.8 | 6 | 5 | 1,200 x 600 | 15 | 70 | 17.39 | 1 | ||
| B-1078-14 | 75 | 50 | 2 | 30 | 27 | 27 | 5.3 | 4.5 | 8.8 | 6 | 5 | 1,200 x 600 | 16 | 85 | 19.39 | 1 | ||
| B-1078-15 | 90 | 60 | 3 | 38 | 35 | 35 | 6.4 | 6 | 12.3 | 6 | 5 | 1,600 × 800 | 32 | 180 | 32.37 | 1 | ||
| B-1078-16 | 100 | 60 | 3 | 38 | 26 | 26 | 26 | 6.4 | 6 | 12.3 | 8 | 5 | 1,600 × 800 | 35 | 195 | 35.38 | 1 | |
Characteristic
| Part No. | L | P1 | P2 | P3 | N1 | N2 | Door mass when using 2 pcs vertically (reference) |
Mass (g) |
Price (MYR) |
Day to Ship |
|---|---|---|---|---|---|---|---|---|---|---|
| B-202-0 | 25 | 13 | 4 | 3 | 4 | 17 | 19.82 | 1 | ||
| B-202-1 | 30 | 16 | 4 | 3 | 5 | 20 | 24.04 | 1 | ||
| B-202-2 | 40 | 24 | 4 | 3 | 7 | 28 | 26.69 | 1 | ||
| B-202-3 | 50 | 30 | 4 | 3 | 9 | 35 | 30.30 | 1 | ||
| B-202-4 | 60 | 22 | 22 | 6 | 5 | 11 | 41 | 33.46 | 1 | |
| B-202-5 | 65 | 24 | 24 | 6 | 5 | 12 | 43 | 39.54 | 1 | |
| B-202-6 | 75 | 28 | 28 | 6 | 5 | 14 | 52 | 43.34 | 1 | |
| B-202-7 | 80 | 30 | 30 | 6 | 5 | 15 | 54 | 48.32 | 1 | |
| B-202-8 | 90 | 35 | 35 | 6 | 5 | 17 | 63 | 52.82 | 1 | |
| B-202-9 | 100 | 26 | 26 | 26 | 8 | 5 | 20 | 68 | 61.81 | 1 |
Stainless-Steel Butt Hinge for Heavy-Duty Use B-1064
Part No. : B-1064-1
MYR 151.71
1 Day(s)
Stainless-Steel Butt Hinge
B-1100
Part No. : B-1100-1
MYR 4.44
1 Day(s)
Stainless-Steel Marine Hinge
B-1229
Part No. : B-1229
MYR 19.59
1 Day(s)
Stainless-Steel Butt Hinge for Heavy-Duty Use B-1001
Part No. : B-1001-1
MYR 168.56
1 Day(s)
Part No. : B-202-0
MYR 19.82
1 Day(s)
Butt Hinge for Heavy-Duty Use
B-41
Part No. : B-41-1
MYR 21.16
1 Day(s)
Stainless Steel Standard-Type Butt Hinge B-1027
Part No. : B-1027-0
MYR 9.66
1 Day(s)
Stainless-Steel Long Hinge
B-1007
Part No. : B-1007-1
MYR 118.00
1 Day(s)
Stainless Steel Slip-Joint Hinge for Heavy-Duty Use B-1065
Part No. : B-1065-0-L
MYR 105.91
1 Day(s)
Vertical Slip-Joint Hinge
B-66
Part No. : B-66-1
MYR 29.50
1 Day(s)
Stainless Steel Slip-Joint Hinge B-1075
Part No. : B-1075-L
MYR 14.24
1 Day(s)
Stainless-Steel Flag Hinge
B-1519
Part No. : B-1519-0-L
MYR 75.85
1 Day(s)
Stainless Steel Slip-Joint Flag Hinge B-1563
Part No. : B-1563-L
MYR 34.13
1 Day(s)
Slip-Joint Hinge for Heavy-Duty Use B-65
Part No. : B-65-0-L
MYR 49.28
1 Day(s)
Stainless-Steel Both-Side Removal Flag Hinge for
Heavy-Duty Use B-1003
Part No. : B-1003-1-L
MYR 106.75
1 Day(s)
Stainless Steel, Universal Hinge B-1094
Part No. : B-1094
MYR 36.70
1 Day(s)
Stainless-Steel Slide Hinge (100° Open) B-1401
Part No. : B-1401-1-C
MYR 50.08
1 Day(s)
Concealed Hinge for Heavy-Duty Use B-63
Part No. : B-63-1
MYR 42.14
1 Day(s)
Stainless Steel L-Shaped Concealed Hinge (3-Tube)
B-1522-B
Part No. : B-1522-B
MYR 67.43
1 Day(s)
Stainless Steel Concealed Hinge for Heavy-Duty Use B-1063
Part No. : B-1063-1
MYR 140.47
1 Day(s)
Stainless Steel L-Shaped Concealed Hinge (3-Tube)
B-1520-B
Part No. : B-1520-B-1
MYR 29.92
1 Day(s)
Stainless Steel 4-Axis Hinge, Inside Door Type B-1404
Part No. : B-1404-B-3
MYR 75.85
1 Day(s)
Stainless Steel L-Shaped Back Hinge, Type 1 B-1560
Part No. : B-1560-1
MYR 36.06
1 Day(s)
Stainless-Steel Slide Hinge (100° Open) B-1401
Part No. : B-1401-1-C
MYR 50.08
1 Day(s)
Stainless-Steel Hinge with Spring B-1046
Part No. : B-1046-1
MYR 12.24
1 Day(s)
Plastic Flat Torque Hinge
BP-150-1
Part No. : BP-150-1-BLACK
MYR 35.07
1 Day(s)
Stainless-Steel Hinge with Spring B-1046-G
Part No. : B-1046-G-1
MYR 16.27
1 Day(s)
Stainless-Steel Free-Spring Hinge B-1118
Part No. : B-1118-H-2
MYR 158.51
1 Day(s)
Stainless-Steel Flat Torque Hinge B-1109
Part No. : B-1109-0
MYR 109.56
1 Day(s)
Stainless-Steel Hinge with Spring B-1246
Part No. : B-1246-1
MYR 89.90
1 Day(s)
Part No. : B-879-1H
MYR 84.28
1 Day(s)
Plastic Torque-Adjustable Damper Hinge BP-879-2H
Part No. : BP-879-2H-A-L
MYR 73.04
1 Day(s)
If you faced any problem with ordering, MISUMI can help you