Circular Posts, Both End Stepped, Both end Tapped, Length Configurable

Brand :
MISUMI
Caution
Product Description
Product Overview
Round post is a common processing component, with the functions of connection, fastening, support, separation and so on, mainly used in various fastening and supporting mechanisms.
At the same time, there are a variety of materials to choose from, allowing it to be widely used in automation, electronics and electrical appliances, medical treatment, communication and other fields.
At the same time, there are a variety of materials to choose from, allowing it to be widely used in automation, electronics and electrical appliances, medical treatment, communication and other fields.
Dimensional Drawing

Specifications Overview
| Type Both Ends Tapped | Material | Surface Treatment | D (mm) | L (mm) | |
| Stepped Part Fixed | Stepped Part & Wrench Flats Configurable | ||||
| E-NETJ | E-NETJF | General structural steel or carbon steel | - | 8~30 | 15~800 |
| E-ETKJ | E-ETKJF | Ferroferric Oxide Protective Film | |||
| E-PETJ | E-PETJF | Electroless Nickel Plating | |||
| E-SETJ | E-SETJF | Austenitic stainless steel | - | ||
If there are requirements for rust prevention, give priority to the products with surface treatment of electroless nickel plating and products made of austenitic stainless steel. Please click
Anti-Rust Method.
Anti-rust Oil is applied on products made of general structural steel or carbon steel.
The area around the wrench flats may become glossy due to polishing.
L+E(G)+F(H)≥M×2+N×2Specification Table
■Both ends tapped
L Dimension tolerances are as follows:
L 15-300 ±0.2
L300.5-600 ±0.3
L600.5-800 ±0.4.
| Part Number | L1mm increments | SC1mm increments With wrench flats only | M (Coarse Thread) · N (Coarse Thread) Selection | G1mm increments | H1mm increments | E | F | P | V | W | ℓ1 | |||||||||
Type | D | |||||||||||||||||||
| Stepped part selectable General structural steel or carbon steel E-NETJ E-ETKJ E-PETJ Austenitic stainless steel E-SETJ | Stepped part & wrench flats configurable General structural steel or carbon steel E-NETJF E-ETKJF E-PETJF Austenitic stainless steel E-SETJF | 8 | 15~200 | 0~192 | 3 | 4 | 2~4 | 2~4 | 4 | 4 | 6 | 6 | 7 | 8 | ||||||
| 10 | 15~400 | 0~392 | 3 | 4 | 5 | 2~5 | 2~5 | 5 | 5 | 8 | 8 | 8 | ||||||||
| 12 | 20~500 | 0~490 | 4 | 5 | 6 | 2~6 | 2~6 | 6 | 6 | 10 | 10 | 10 | 10 | |||||||
| 15 | 25~600 | 0~590 | 5 | 6 | 8 | 2~8 | 2~8 | 8 | 8 | 12 | 12 | 13 | ||||||||
| 20 | 40~600 | 0~590 | 5 | 6 | 8 | 10 | 12 | 2~10 | 2~10 | 10 | 10 | 16 | 16 | 17 | ||||||
| 25 | 55~700 | 0~690 | 5 | 6 | 8 | 10 | 12 | 16 | 2~12 | 2~12 | 12 | 12 | 20 | 20 | 22 | |||||
| 30 | 55~800 | 0~785 | 5 | 6 | 8 | 10 | 12 | 16 | 2~16 | 2~16 | 16 | 16 | 24 | 24 | 27 | 15 | ||||
L 15-300 ±0.2
L300.5-600 ±0.3
L600.5-800 ±0.4.
Product Features
Feature 1: The length and thread of the round post can be freely specified to accommodate different operating environments.
Feature 2: Available in 2 types of materials: general structural steel, austenitic stainless steel.
Feature 3: Available in 2 types of surface treatments: ferroferric oxide protective film (blackening), electroless nickel plating.
Feature 4: Products with surface treatment (electroless nickel plating) and material (austenitic stainless steel) for good anti-rust performance are widely used in precision equipment and dust-free environment.
Feature 5: With the main functions of connection, fastening, support and separation, it is often used in mechanisms with various frames as a connection and support component.
Feature 2: Available in 2 types of materials: general structural steel, austenitic stainless steel.
Feature 3: Available in 2 types of surface treatments: ferroferric oxide protective film (blackening), electroless nickel plating.
Feature 4: Products with surface treatment (electroless nickel plating) and material (austenitic stainless steel) for good anti-rust performance are widely used in precision equipment and dust-free environment.
Feature 5: With the main functions of connection, fastening, support and separation, it is often used in mechanisms with various frames as a connection and support component.
Usage Method
| Intended Use | Support and Fixation | Fastening and Connection | Separation |
| Usage Method Diagram | ![]() | ![]() | ![]() |
| Feature | - It can bear large load in vertical direction - ±0.05mm can be selected as the minimum tolerance of length specification, which ensures the stability of the mechanism | - Simple and aesthetic connection | - Connected to the baffle to effectively block the mechanism in operation and prevent interference - Easy to fasten and install in narrow spaces |
Precautions
①Fastening method of post
The post is generally fastened by torque method. For bolts, fasten them within the range of fastening torque, otherwise excessive torque will cause thread fracture.
②Anti-rust specification selection and maintenance.
If there are requirements for anti-corrosion performance, select products with surface treatment of electroless nickel plating or those made of austenitic stainless steel when choosing general structural steel products.
General structural steel posts without surface treatment are recommended to be stored in a constant-temperature and dry environment, and regularly applied with anti-rust oil for maintenance.
The post is generally fastened by torque method. For bolts, fasten them within the range of fastening torque, otherwise excessive torque will cause thread fracture.
②Anti-rust specification selection and maintenance.
If there are requirements for anti-corrosion performance, select products with surface treatment of electroless nickel plating or those made of austenitic stainless steel when choosing general structural steel products.
General structural steel posts without surface treatment are recommended to be stored in a constant-temperature and dry environment, and regularly applied with anti-rust oil for maintenance.
Example of Use
Application Industries
| Medical | Semiconductor | Electronic & Electrical | ||
![]() | ![]() | ![]() | ||
| Smart Phones | Food | Automotive | ||
![]() | ![]() | ![]() |
Related Products
| Silicon Rubber, Urethane Molded Bearings Flat, with Threaded Shaft | Strut Clamps Equal Dia., Perpendicular Configuration/Reversed | Metal Washers Standard Class T Dimension Selection, T Dimension Configurable | ||
![]() | ![]() | ![]() | ||
| Representative model: UMSWH3-10 | Representative model: KDST15 | Representative model: WSSM13-6-5 | ||
| Advantages: High quality, affordable price, short delivery time | Advantages: Full range, high precision and quality | Advantages: Matching shaft products, full range |
Related Documents
For applicable tightening torque for bolts, click
Torque Table
For bolt strength, click
Bolt Strength Table
For anti-rust performance of metal materials and surface treatment, click
Anti-rust Performance Table
Torque TableFor bolt strength, click
Bolt Strength TableFor anti-rust performance of metal materials and surface treatment, click
Anti-rust Performance Table
Material
Surface Treatment
L
SC
M (Coarse Thread) ·
N (Coarse Thread) Selection
G
H
Type
D











