Round Posts Both End Tapped with Wrench Flats, Length Selectable/Configurable

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
Round post is a common processing component, with the functions of connection, fastening, support, separation and so on, mainly used in various fastening and supporting mechanisms.
At the same time, there are a variety of materials to choose from, allowing it to be widely used in automation, electronics and electrical appliances, medical treatment, communication and other fields.

At the same time, there are a variety of materials to choose from, allowing it to be widely used in automation, electronics and electrical appliances, medical treatment, communication and other fields.

Dimensional Drawing

Specifications Overview
| Type | Material | Surface Treatment | D (mm) | L (mm) | ||||
| L dimension fixed type | L dimension configurable | |||||||
| Standard | With Wrench Slot Type | Designated thread type | Thread-Specified Type · With Wrench Slot Type | |||||
| - | E-NETRF | E-NETRS | E-NETF | E-NETS | General Structural Steel or Carbon Steel | - | 5 to 50 | 8 to 1000 |
| E-ETKR | E-ETKRF | E-ETKRS | E-ETKF | E-ETKS | Black Oxide | |||
| E-PETR | E-PETRF | E-PETRS | E-PETF | E-PETS | Electroless Nickel Plating | |||
| E-SETR | E-SETRF | E-SETRS | E-SETF | E-SETS | Stainless Steel | - | ||
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating and those made of stainless steel. Please click
Rust Prevention Methods
Products made of general structural steel or carbon steel are coated with anti-rust oil.
The female thread may not be surface treated.
Due to female thread processing, the D part of the female thread may sometimes be slightly raised.
There may be grinding gloss marks near the wrench slot on products without surface treatment.
L ≥ M × 2+N × 2
SC ≤ L—L1Specification Table
■ L dimension fixed type
■ L Size Specification Type / L Size Specification·With Wrench Slot Type
Female threads with L ≤ M × 4 are through holes.
When L ≤ (M × 2+5)+(M × 2+5), the thread bottom hole may penetrate through.
*D ≥ 40 is only applicable to E-N□□□□, E-E□□□□, and E-P□□□□.
■ Thread Configurable / Thread Configurable, With Wrench Flats
L ≥ M × 2+N × 2
When SC ≤ M × 3, W-M must be ≥ 2. Additionally, when L-SC ≤ N × 3, W-N ≥ 2 must be satisfied.
*D ≥ 40 is only applicable to E-N□□□□, E-E□□□□, and E-P□□□□.
L size tolerance is usually
L8–300±0.2
L300.5–600±0.3
L600.5–1000±0.4
| Part Number | L (Select L (Dimension Fixed)) | M (Coarse Thread) | S | W | ℓ1 | |||||||||||||||||||
| Type | D | |||||||||||||||||||||||
| General Structural Steel or Carbon Steel E-ETKR E-PETR Stainless Steel E-SETR | 6 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 3 | 3.5 | 5 | 8 | |||||||||||
| 8 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 4 | 6 | 7 | ||||
| 10 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 200 | 5 | 6 | 8 | |||
| 12 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 200 | 6 | 7.5 | 10 | 10 | |||
| 15 | 35 | 40 | 45 | 50 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 200 | 8 | 10 | 13 | ||||||
| 20 | 40 | 45 | 50 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 200 | 10 | 15 | 17 | |||||||
■ L Size Specification Type / L Size Specification·With Wrench Slot Type
| Part Number | L Can be specified down to 0.5mm increments | SC Specified unit: 1 mm Only for models with wrench slot | M (Coarse Thread) | W | ℓ1 | ||
| Type | D | ||||||
| L Size Specification Type General Structural Steel or Carbon Steel E-NETRF E-ETKRF E-PETRF Stainless Steel E-SETRF | L Size Specification·With Wrench Slot Type General Structural Steel or Carbon Steel E-NETRS E-ETKRS E-PETRS Stainless Steel E-SETRS | 6 | 8 to 100 | 0 to 42 | 3 | 5 | 8 |
| 8 | 10 to 200 | 0 to 142 | 4 | 7 | |||
| 10 | 15 to 400 | 0 to 342 | 5 | 8 | |||
| 12 | 25 to 500 | 0 to 390 | 6 | 10 | 10 | ||
| 15 | 25 to 600 | 0 to 490 | 8 | 13 | |||
| 20 | 30 to 600 | 0 to 490 | 10 | 17 | |||
| 25 | 40 to 700 | 0 to 590 | 12 | 22 | |||
| 30 | 50 to 800 | 0 to 685 | 16 | 27 | 15 | ||
| *40 | 60 to 1000 | 0 to 880 | 20 | 36 | 20 | ||
| *50 | 75 to 1000 | 0 to 980 | 24 | 41 | |||
Female threads with L ≤ M × 4 are through holes.
When L ≤ (M × 2+5)+(M × 2+5), the thread bottom hole may penetrate through.
*D ≥ 40 is only applicable to E-N□□□□, E-E□□□□, and E-P□□□□.■ Thread Configurable / Thread Configurable, With Wrench Flats
| Part Number | L Can be specified down to 0.5mm increments | SC Specified unit: 1 mm Only for models with wrench slot | M·N (Coarse Thread) Selection | W | ℓ1 | ||||||||||||
| Type | D | ||||||||||||||||
| Thread Specification General Structural Steel or Carbon Steel E-NETF E-ETKF E-PETF Stainless Steel E-SETF | Thread-Specified Type · With Wrench Slot General Structural Steel or Carbon Steel E-NETS E-ETKS E-PETS Stainless Steel E-SETS | 6 | 15 to 100 | 0 to 42 | 3 | 4 | 5 | 8 | |||||||||
| 8 | 15 to 200 | 0 to 142 | 3 | 4 | 5 | 7 | |||||||||||
| 10 | 20 to 400 | 0 to 342 | 3 | 4 | 5 | 6 | 8 | ||||||||||
| 12 | 25 to 500 | 0 to 390 | 4 | 5 | 6 | 8 | 10 | 10 | |||||||||
| 15 | 30 to 600 | 0 to 490 | 5 | 6 | 8 | 10 | 13 | ||||||||||
| 20 | 40 to 600 | 0 to 490 | 5 | 6 | 8 | 10 | 12 | 17 | |||||||||
| 25 | 50 to 700 | 0 to 590 | 5 | 6 | 8 | 10 | 12 | 16 | 22 | ||||||||
| 30 | 60 to 800 | 0 to 685 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 27 | 15 | ||||||
| *40 | 75 to 1000 | 0 to 880 | 8 | 10 | 12 | 16 | 20 | 24 | 36 | 20 | |||||||
| *50 | 75 to 1000 | 0 to 980 | 10 | 12 | 16 | 20 | 24 | 41 | 20 | ||||||||
L ≥ M × 2+N × 2
When SC ≤ M × 3, W-M must be ≥ 2. Additionally, when L-SC ≤ N × 3, W-N ≥ 2 must be satisfied.
*D ≥ 40 is only applicable to E-N□□□□, E-E□□□□, and E-P□□□□.L size tolerance is usually
L8–300±0.2
L300.5–600±0.3
L600.5–1000±0.4
Product Features
Feature 1: the length and thread of the round post can be freely specified to accommodate different operating environments.
Feature 2: a variety of materials to choose from: general structural steel, stainless steel, aluminum, brass, resin, etc.
Feature 3: a wide range of surface treatments are available to meet the requirements of various industries: ferroferric oxide protective film (blackening treatment), electroless nickel plating, etc.
Feature 4: products with surface treatment (electroless nickel plating) and material (stainless steel) for good anti-rust performance are widely used in precision equipment and dust-free environment.
Feature 5: with the main functions of connection, fastening, support and separation, it is often used in mechanisms with various frames as a connection and support component.
Feature 2: a variety of materials to choose from: general structural steel, stainless steel, aluminum, brass, resin, etc.
Feature 3: a wide range of surface treatments are available to meet the requirements of various industries: ferroferric oxide protective film (blackening treatment), electroless nickel plating, etc.
Feature 4: products with surface treatment (electroless nickel plating) and material (stainless steel) for good anti-rust performance are widely used in precision equipment and dust-free environment.
Feature 5: with the main functions of connection, fastening, support and separation, it is often used in mechanisms with various frames as a connection and support component.
Usage Method
| Intended Use | Support and fixing | Fastening and connection | Separation |
| Usage Method Diagram | ![]() | ![]() | ![]() |
| Features | - Can withstand large loads in the vertical direction - Minimum length tolerance specification selectable to ±0.05 mm, ensuring the stability of the mechanism | - Simple and aesthetic connection | - Connected to the baffle to effectively block the mechanism in operation and prevent interference - Easy to fasten and install in narrow spaces |
Precautions
(1) Fastening method of post
The post is generally fastened by torque method. For bolts, fasten them within the range of fastening torque, otherwise excessive torque will cause thread fracture.
(2) Anti-rust specification selection and maintenance
. If there are requirements for anti-corrosion performance, select products with surface treatment of electroless nickel plating or those made of stainless steel (stainless steel) when choosing general structural steel products.
General structural steel posts without surface treatment are recommended to be stored in a constant-temperature and dry environment, and regularly applied with anti-rust oil for maintenance.
The post is generally fastened by torque method. For bolts, fasten them within the range of fastening torque, otherwise excessive torque will cause thread fracture.
(2) Anti-rust specification selection and maintenance
. If there are requirements for anti-corrosion performance, select products with surface treatment of electroless nickel plating or those made of stainless steel (stainless steel) when choosing general structural steel products.
General structural steel posts without surface treatment are recommended to be stored in a constant-temperature and dry environment, and regularly applied with anti-rust oil for maintenance.
Example of Use
Application Industries
| Medical | Semiconductor | Electronic & Electrical Appliances | ||
![]() | ![]() | ![]() | ||
| Smart phone | Food | Automotive | ||
![]() | ![]() | ![]() |
Related Products
| Silicon Rubber Urethane Molded Bearings With External Thread, Flat Type | Pillar Fixing Clamp Same Diameter Direct Intersection Standard Type / Same Diameter Direct Intersection Reverse Type | Metal Washer Standard Grade T Size Selection T Size Custom Type | ||
![]() | ![]() | ![]() | ||
| Typical model: UMSWH3-10 | Typical model: KDST15 | Typical model: WSSM13-6-5 | ||
| Advantages: high quality, low price, short delivery time | Advantages: full range, high precision and high quality | Advantages: full range of matching shaft products |
Related Documents
Applicable Bolt Tightening Torque
Bolt Strength
Rust Resistance of Metal Materials and Surface Treatments
Bolt Strength
Rust Resistance of Metal Materials and Surface Treatments
Material
Surface Treatment











