Cable Tie Fixture (Screw Fastening Model), Bottom Mount Type 【100 Pieces Per Package】

Brand :
MISUMI
Caution
Product Description
Product Overview
[Application] The cable tie mount can be used together with cable ties to achieve secure fastening. Suitable for a variety of scenarios such as home interiors, office environments, server room cabling, and production sites.
[Method] Use screws at the bottom to install on a panel or equipment enclosure, then thread the cable tie through both sides of the mount, insert the cable into the tie, and tighten to complete the cable management process.
Features:
1. Made of UL94 V-2 nylon 66 material.
2. Screw-mounted for high load capacity, with various screw hole sizes available.
3. Made from high-quality materials, sturdy and durable, excellent insulation, easy and quick installation.
4. Low-cost screw-mounted cable tie bases, reusable.
[Method] Use screws at the bottom to install on a panel or equipment enclosure, then thread the cable tie through both sides of the mount, insert the cable into the tie, and tighten to complete the cable management process.
Features:
1. Made of UL94 V-2 nylon 66 material.
2. Screw-mounted for high load capacity, with various screw hole sizes available.
3. Made from high-quality materials, sturdy and durable, excellent insulation, easy and quick installation.
4. Low-cost screw-mounted cable tie bases, reusable.
Dimensional Drawing

Material Specifications
Specification Table
| Model | Per package | Dimensions (mm) | Slot width (mm) | Screw hole diameter | ||
| L (Length) | W (Width) | H (Height) | ||||
| YXCTM-19S-100P | 100 pcs | 19 | 9.5 | 5 | 5 | ⌀3.4 |
| YXCTM-15S-100P | 15 | 10 | 7 | 5 | ⌀3 | |
| YXCTM-23S-100P | 23 | 16 | 9 | 9 | ⌀6 | |
Product Features

Example of Use
Application Scenarios


Usage method


Related Products
| Related Protective Tube Products | ||
| Cable Tie | Wire Ducts | RV Single-Core Cables |
![]() | ![]() | ![]() |