(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • [Announcement] MISUMI Malaysia website new user interface. Clearer navigation, easy product search and more. Explore now! May contact us at (60) 3 7890 6399 for any inquiries.

Scrap Holding and Maintenance Mechanism
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Ejection/Accumulation

Simple one-touch fixing mechanism for disposal Manual mechanism operated by a handle to easily move the tray toward the operator for removal Uses a magnet and slide rail to allow movement Uses a handle to make the structure easy to pull out
Scrap Holding and Maintenance Mechanism
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Hex Socket Countersunk Bolt E-GSFB3-10 Type: Hex Socket Countersunk Head Screw Nominal Thread Size (M): 3 Length L (mm): 10 Material: Stainless Steel Surface Treatment: Barrel Finish · Passivation RoHS10 Compliant 12 MYR 0.41/Unit
Hex Socket Head Bolt E-GSCBS5-15 Type: Hex Socket Head Cap Screw with Spring and Flat Washer Assembly Nominal Thread Size (M): 5 Length L (mm): 15 Material: Stainless Steel Surface Treatment: Barrel Finish · Passivation RoHS10 Compliant 8 MYR 1.22/Unit
Hex Socket Head Bolt E-GSCBS3-15 Type: Hex Socket Head Cap Screw with Spring and Flat Washer Assembly Nominal Thread Size (M): 3 Length L (mm): 15 Material: Stainless Steel Surface Treatment: Barrel Finish · Passivation RoHS10 Compliant 2 MYR 0.78/Unit
Hex Socket Head Bolt E-GSCBS3-10 Type: Hex Socket Head Cap Screw with Spring and Flat Washer Assembly Nominal Thread Size (M): 3 Length L (mm): 10 Material: Stainless Steel Surface Treatment: Barrel Finish · Passivation RoHS10 Compliant 4 MYR 0.68/Unit
Hex Socket Head Bolt E-GSCBS6-20 Type: Hex Socket Head Cap Screw with Spring and Flat Washer Assembly Nominal Thread Size (M): 6 Length L (mm): 20 Material: Stainless Steel Surface Treatment: Barrel Finish · Passivation RoHS10 Compliant 8 MYR 1.76/Unit
Hex Socket Countersunk Bolt E-GSFB5-10 Type: Hex Socket Countersunk Head Screw Nominal Thread Size (M): 5 Length L (mm): 10 Material: Stainless Steel Surface Treatment: Barrel Finish · Passivation RoHS10 Compliant 2 MYR 0.44/Unit
Hex Socket Countersunk Bolt E-GSFB3-10 Type: Hex Socket Countersunk Head Screw Nominal Thread Size (M): 3 Length L (mm): 10 Material: Stainless Steel Surface Treatment: Barrel Finish · Passivation RoHS10 Compliant 12 MYR 0.41/Unit
Magnet Catch C-MGCBN1 Type: Magnet Catch Parallel Fixing Type Length (mm): 50 Mounting Hole Diameter (d): 3.5 Width (mm): 17 Material: Body: Stainless Steel, Adsorption Plate: SUS430, Magnet: Ferrite 1 MYR 14.02/Unit
※ The price on the product list is the starting price for that product.
    Product details (Price, leadtime and availability) may be subjected to updates.
    Kindly check MISUMI eCatalog for latest information.