(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Temperature Regulator
(Digital Regulator) [E5CC]
Part No. : E5CC-QX0ASM-000
MYR 697.35
1 Days
Temperature Regulator
(Digital Regulator) [E5EC]
Part No. : E5EC-RX2ASM-000
MYR 958.66
1 Days
Temperature Regulator
(Digital Regulator)
(22.5 mm Width DIN Rail
Mounted Type) [E5DC]
Part No. : E5DC-RX2DSM-000
MYR 927.76
1 Days
Thermac NEO Temperature
Controller (Digital) [E5CN]
Part No. : E5CN-HQ2 AC100-240
MYR 1360.94
1 Days
Part No. : WL01GCA2
MYR 256.33
3 Days
Part No. : WLCA2-N
MYR 202.18
1 Days
Part No. : D4GS-N1R
MYR 208.00
1 Days
Part No. : D4NS-1AF
MYR 124.08
1 Days
Part No. : D4C-1201
MYR 178.94
1 Days
Small Solenoid Lock /
Safety Door Switch [D4SL-N]
Part No. : D4SL-N2DFA
MYR 607.00
3 Days
Small Electromagnetic Lock and
Safety Door Switch (D4NL)
Part No. : D4NL-1CFA-B
MYR 600.59
3 Days
Part No. : D5C-1DA0
MYR 747.51
1 Days
Part No. : V-10-1A4
MYR 14.28
1 Days
Ultra Small Basic
Switch Shape SS
Part No. : SS-01
MYR 13.85
1 Days
Small Non-Contact
Door Switch (D40Z)
Part No. : D40Z-1C2
MYR 894.50
1 Days
Basic Switch Type Z
for General Use
Part No. : Z-01H-B
MYR 50.19
3 Days
Photoelectric Sensors with
Built-In Small Amplifier [E3Z]
Part No. : E3Z-D61 2M
MYR 442.35
3 Days
Ultra-Compact and Slim
Photoelectric Sensor with
Built-In Amplifier [E3T]
Part No. : E3T-CD11 2M
MYR 426.44
1 Days
AC/DC Power Source Free Type
Photoelectric Sensor [E3JM/E3JK]
Part No. : E3JK-DR12-C 2M
MYR 333.60
1 Days
Distance Setting Type
Small Size Amplifier Built-In
Type Photoelectricity Sensor
[E3Z-LS]
Part No. : E3Z-LS61 2M
MYR 488.77
1 Days
Standard Type
Proximity Sensor [E2E]
Part No. : E2E-X1R5E1 2M
MYR 284.05
1 Days
Small Diameter Type
Proximity Sensor [E2E]
Part No. : E2E-C03SR8-WC-C1 2M
MYR 473.04
1 Days
Part No. : GLS-1
MYR 53.40
1 Days
Ultra-Compact
Chemical-Resistant Type
Proximity Sensor (E2S)
Part No. : E2S-Q11 1M
MYR 123.97
1 Days
Flat Type Proximity
Sensor [TL-W]
Part No. : TL-W1R5MC1 2M
MYR 194.00
1 Days
Oil Resistant Proximity
Sensor [E2ER/E2ERZ]
Part No. : E2ER-X3D1 2M
MYR 825.56
4 Days
Rectangular Standard Proximity
Sensors [TL-N / Q]
Part No. : TL-N5ME1 2M
MYR 198.48
1 Days
Amplifier Relay Proximity
Sensor [E2EC]
Part No. : E2EC-C2R5C1 2M
MYR 385.82
1 Days
All Metal & Long Distance Type
Proximity Sensor [E2V]
Part No. : E2V-X4C1 2M
MYR 703.78
3 Days
All Stainless Steel Body
Proximity Sensor [E2FM]
Part No. : E2FM-X1R5D1 2M
MYR 780.83
1 Days
Proximity Sensor for High
Temperature, and Cleaning
Applications [E2EH]
Part No. : E2EH-X3C1 2M
MYR 393.06
1 Days
Amplifier Separate Proximity
Sensor (Knob Type) [E2C]
Part No. : E2C-C1A 3M
MYR 215.01
1 Days
Smart Fiber Amplifier [E3NX-FA]
Part No. : E3NX-FA21 2M
MYR 742.08
1 Days
Smart Fiber Amplifier [E3X-HD]
Part No. : E3X-HD6
MYR 430.48
1 Days
Simple Fiber Amplifier Unit
[E3X-SD/NA]
Part No. : E3X-NA11 2M
MYR 396.64
1 Days
Laser Type Small Amplifier
Built-In Photoelectric Sensor
[E3Z-LT/LR/LL]
Part No. : E3Z-LL63 2M
MYR 1632.02
5 Days
Thin-Type Cord Pull-Out Type
Photomicro Sensor
(Non-Modulated Light)
[EE-SX77/87]
Part No. : EE-SX870 2M
MYR 48.88
1 Days
Groove Type Connector/Cord
Pull-Out Type Photomicro
Sensors (Non-Modulated Light)
[EE-SX47/67]
Part No. : EE-SX470
MYR 49.75
1 Days
Thin-Type Integrated Cable
Type Photomicro Sensor
(Non-Modulated Light)
[EE-SX67-WR]
Part No. : EE-SX673-WR 1M
MYR 57.64
3 Days
Wide Groove Model Connector
Type Photomicro Sensor
(Modulated)) [EE-SPX303N,
EE-SPX403N]
Part No. : EE-SPX303N
MYR 120.94
1 Days
If you faced any problem with ordering, MISUMI can help you
Contact Customer Service
Tel: (603) 7960 8499
e-mail: cs@misumi.com.my