(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • [Announcement] MISUMI Malaysia website new user interface. Clearer navigation, easy product search and more. Explore now! May contact us at (60) 3 7890 6399 for any inquiries.

OMRON Photomicro Sensor are now available

Slot-type

Slot-type The transmitter and receiver are placed in a U-shape to allow for easy handling.

Wide Groove Model Connector Type Photo Micro Sensor (modulated [EE-SPX303N, EE-SPX403N]

Wide Groove Model Connector Type Photo Micro Sensor
(modulated [EE-SPX303N, EE-SPX403N]

Truck icon 1 Day

Features:
- Disturbance light, strong nozzle, groove width 13 mm wide type.
- Improved noise resistance performance equivalent to photoelectric sensor with built-in amplifier.
- Common noise resistance performance 30 times or more (relative to conventional products).
- Inverter noise resistance performance 10 times or more (relative to conventional products).
- Built-in reverse protection circuit.

Slot-type, Reflective

(Slot-type, Reflective) Slot type, transmitter and receiver are set in U-shape to allow easy handling.

Connector Type Reflection Photo Micro Sensor EE-SPY30/40

Connector Type Reflection Photo Micro Sensor EE-SPY30/40

Truck icon 1 Day

Features:
- Power supply voltage is DC5 to 24V wide range voltage output type.
- Easy to adjust optical axis marking.
- Adjustment, convenient for operation check with a light incident indicator light.

Limited-reflective

Connector Type Limited Reflection Photo Micro Sensor [EE-SPY31/41]

Connector Type Limited Reflection Photo Micro Sensor [EE-SPY31/41]

Truck icon 1 Day

Features:
- Stable detection of workpiece even if there is mirror body such as stainless steel background of detected object.
- Stable detection of the workpiece if the background object is mirror surface at 20 mm.
- Can also detect small objects like copper strands of ø0.05 mm.
- Variation in detection distance is small.
- Modulated light type strong against disturbance light.
- Power supply voltage is DC5 to 24V extensive.

Retro-reflective

Retro-reflective The reflector is set and the Sensor detects whether the light is reflected from the Reflector. Effective for accurate, stable detection.

Photo Micro Sensor with Recursive Reflection Lens Included [EE-SPZ-A]

Photo Micro Sensor with Recursive Reflection Lens Included [EE-SPZ-A]

Truck icon 1 Day or more

Features:
- Strong modulation method for ambient disturbance light
- Convenient light incident indicator light for adjustment and operation check.
- Power supply voltage ranges from DC5 to 24V.
- Connection with programmable controller is also possible.
- For maintenance, connectivity is by convenient connector type

For Special Applications

Liquid Surface Level Sensor (Pipe-Mounted Type) [EE-SPX613]

Liquid Surface Level Sensor (Pipe-Mounted Type) [EE-SPX613]

Truck icon 1 Day

Features:
- The liquid level sensor that became easier to use with the output operation switching function and sensitivity switching function.
- Mode setting is adjustable at will with output operation switching function.
- In sensitivity switching function, the transparent, translucent pipe is ø6 up to 13 mm, wall thickness is 1 mm.
- Use clean code (powder without cement).
- Power supply voltage is DC12 to 24V.

Why MISUMI?

If you faced any problem with ordering, MISUMI can help you

Need more information?
Customer Service

Contact Customer Service
Tel: (603) 7960 8499
e-mail: cs@misumi.com.my