(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SMC Clean Room Series

Clean Room

Clean Room

Suitable for the Pharmaceutical Industrty, Biotechnological Industrty, Electronics Industry and Machinery Industry.

Suitable for the Pharmaceutical Industrty,
Biotechnological Industrty, Electronics
Industry and Machinery Industry.

Regulates dust, particles and contaminants within the acceptable level.

Regulates dust, particles and contaminants
within the acceptable level.

Controls other factors such as attributes and speed of wind, temperature, pressure, and relative humidity level.

Controls other factors such as attributes and
speed of wind, temperature, pressure,
and relative humidity level.

Necessary to use sterile and tailored equipment for application in the Clean Room.

Necessary to use sterile and tailored equipment
for application in the Clean Room.

Recommended products for the Clean Room

One-Touch Fittings, KP/KPQ/KPG Series

One-Touch Fittings, KP/KPQ/KPG Series

KP Series:

  • Completely oil free.
  • Liquid-contact areas are non-metallic
  • Parts cleaned, assembled and double packaged in a clean room
  • can be used for vacuum (-100kPa) (-14.5 psi)

KPQ/KPG Series:

  • M5 size standardized
  • Resin parts are P.P. (polypropylene)

Speed Controllers, AS-FPQ/AS-FPG Series

Speed Controller: Low particulate generating speed controllers designed for use in clean room

AS-FPQ Sries:

  • Body is made from electroless nickel plated
  • Release button is light gray

AS-FPG Series:

  • Body is made from stainless metal 304
  • Release button is light blue

Flow Switches, PFM7/PFMB7-X300 Series

Flow Switches, PFM7/PFMB7-X300 Series
  • A single unit can measure a wide range of flow rates
  • Compact and space saving
  • Integrated flow rate control valve

Tubes, 10-TCU/TPH Series

Tubes, 10-TCU/TPH Series

10-TCU Series:

  • Ideal for use with robotics andpneumatic pick and placeapplications

TPH Series:

  • Designed to be used for blow-off and washing lines inclean room environments

Air Cylinders, CM2/CDM2 Series

Air Cylinders, CM2/CDM2 Series
  • Standardized cylinder-tipped female screw
  • Position of automatic switch is easily adjustable
  • Mount for various types of installation
*Product details (Price, leadtime and availability) may be subjected to updates. *Product image for illustration purposes only.
  Kindly check MISUMI eCatalog for latest information.
MYS-GC19002-Banner
MYS-GC19011-Banner
MYS-GC19007-Banner
MYS-GC19009-Banner

Why MISUMI?

If you faced any problem with ordering, MISUMI can help you

Need more information?
Customer Service

Contact Customer Service
Tel: (603) 7960 8499
e-mail: cs@misumi.com.my